13.4 Peripheral Dependencies

Peripheral

Name

Base AddressPAC Peripheral Identifier

(PAC.WRCTRL.PERIDx)

Power Domain
CMCC0x4480_800024VDDREG

Power Management

The CMCC will continue to function as long as the CPU is not sleeping and the CMCC is enabled.

Debug Operation

When the CPU is halted in Debug mode, the CMCC is halted. Any read access by the debugger in cached zones are not cached.