39.2 Features
The following are key features of the EBI module:
- Up to 24-bit Address Bus (up to 16 Mbytes linear per chip select)
- Up to four Chip Selects
- 8-bit or 16-bit Data Bus
- Word, Halfword, Byte Transfers
- Byte Write or Byte Select Lines
- Programmable Setup, And Hold Time for Read Signals per Chip Select
- Programmable Setup, And Hold Time for Write Signals per Chip Select
- Programmable Data Float Time per Chip Select
- Compliant with most LCD Module interfaces as well as FLASH, SRAM and DRAM
- External Wait Request
- Automatic Switch to Slow Clock Mode
- Asynchronous Read in Page Mode Supported: Page Size Ranges from 4 to 32 Bytes