6 Signal Description
The following tables provide details on signal names classified by peripherals.
Note: IOSET Configurations – The PIC32CK device family has multiple
peripheral instances, mapped to different I/O locations. Each peripheral I/O location is
called IOSET and for a given peripheral, signals from different IOSET cannot be mixed.
For a given peripheral with two pads, PAD0 and PAD1:
- Valid: PAD0 and PAD1 in the same IOSETn
- Invalid: PAD0 in IOSETx and PAD1 in IOSETy
Note: Bolded pins are only available on PIC32CK1012 variant
devices.
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
AC_AIN0 | 8/10 | 10/13 | 15/22 | 25 | M9 | I | Analog | Comparator 0 and 1 external analog inputs |
AC_AIN1 | 9/11 | 11/14 | 16/23 | 26 | M10 | I | Analog | |
AC_AIN2 | 33 | 41 | 60 | 85 | D8 | I | Analog | |
AC_AIN3 | 34 | 42 | 61 | 86 | D7 | I | Analog | |
AC_CMP0 | 12 | 15/44 | 24/63 | 35/80/94 | B8/C6/K12 | O | Analog | Comparator 0 Output |
AC_CMP1 | 13 | 16 | 25/64 | 36/81/95 | A8/C7/K11 | O | Analog | Comparator 1 Output |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
ADC_VINM0 | - | 9 | 14 | 24 | M8 | I | Analog | ADC module analog inputs |
ADC_VINM2 | 9 | 11 | 16 | 26 | M10 | I | Analog | |
ADC_VINM4 | - | - | 18 | 28 | M11 | I | Analog | |
ADC_VINP0 | - | 8 | 13 | 23 | K7 | I | Analog | |
ADC_VINP1 | - | 9 | 14 | 24 | M8 | I | Analog | |
ADC_VINP2 | 8 | 10 | 15 | 25 | M9 | I | Analog | |
ADC_VINP3 | 9 | 11 | 16 | 26 | M10 | I | Analog | |
ADC_VINP4 | - | 12 | 17 | 27 | K8 | I | Analog | |
ADC_VINP5 | 10 | 13 | 22 | 33 | L12 | I | Analog | |
ADC_VINP6 | 11 | 14 | 23 | 34 | L11 | I | Analog | |
ADC_VINP7 | 12 | 15 | 24 | 35 | K12 | I | Analog | |
ADC_VINP8 | 13 | 16 | 25 | 36 | K11 | I | Analog | |
ADC_VINP9 | 14 | 17 | 26 | 37 | K10 | I | Analog | |
ADC_VINP10 | - | - | 28 | 39 | J9 | I | Analog | |
ADC_VINP11 | - | - | 29 | 40 | J10 | I | Analog | |
ADC_VREFP0 | 15 | 18 | 27 | 38 | K9 | I | Analog |
PIN NAME | PIN NUMBER | IOSET | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | |||||
CAN0_RX | - | 31 | 49 | 71 | E12 | 1 | I | ST | CAN0_FD Receive |
CAN0_RX | 29/34 | 36/42 | 54/61 | 76 | B12 | 2 | |||
CAN0_RX | - | - | 46 | 68 | F11 | 3 | |||
CAN0_RX | 15 | 18 | 27 | 60 | C9 | 4 | |||
CAN0_RX | - | - | - | 132 | G2 | 5 | |||
CAN0_TX | - | 30 | 48 | 70 | E11 | 1 | O | CMOS | CAN0_FD Transmit |
CAN0_TX | 28/33 | 35/41 | 53/60 | 75 | C12 | 2 | |||
CAN0_TX | - | - | 45 | 65 | C10 | 3 | |||
CAN0_TX | 14 | 17 | 26 | 59 | E10 | 4 | |||
CAN0_TX | - | - | - | 131 | G3 | 5 | |||
CAN1_RX | - | - | - | 38 | K9 | 1 | I | ST | CAN1_FD Receive |
CAN1_RX | - | 42 | 61 | 86 | D7 | 2 | |||
CAN1_RX | - | - | - | 62 | C8 | 3 | |||
CAN1_RX | - | - | - | 134 | J1 | 4 | |||
CAN1_TX | - | 17 | 26 | 37 | K10 | 1 | O | CMOS | CAN1_FD Transmit |
CAN1_TX | - | 41 | 60 | 85 | D8 | 2 | |||
CAN1_TX | - | - | - | 61 | D10 | 3 | |||
CAN1_TX | - | - | - | 133 | H2 | 4 |
PIN NAME | PIN NUMBER | IOSET | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | |||||
LUT0_IN0 | 17 | 20/29 | 31/47 | 69 | F12 | 1 | I | Digital Input | Lookup Table 0, Input 0 |
- | - | - | 60 | C9 | 2 | ||||
LUT0_IN1 | 18 | 21/30 | 32/48 | 70 | E11 | 1 | I | Digital Input | Lookup Table 0, Input 1 |
- | - | - | 61 | D10 | 2 | ||||
LUT0_IN2 | 42 | 31/53 | 49/88 | 71 | E12 | 1 | I | Digital Input | Lookup Table 0, Input 2 |
- | - | - | 62 | C8 | 2 | ||||
LUT1_IN0 | 36 | 45 | 68 | 101 | B5 | 1 | I | Digital Input | Lookup Table 1, Input 0 |
- | - | - | 87 | A11 | 2 | ||||
LUT1_IN1 | 37 | 46 | 71 | 104 | A4 | 1 | I | Digital Input | Lookup Table 1, Input 1 |
- | - | - | 88 | B10 | 2 | ||||
LUT1_IN2 | 33 | 41/47 | 60/72 | 105 | A3 | 1 | I | Digital Input | Lookup Table 1, Input 2 |
- | - | - | 92 | A10 | 2 | ||||
LUT2_IN0 | 14 | 17/61 | 26/97 | 141 | H3 | 1 | I | Digital Input | Lookup Table 2, Input 0 |
- | - | - | 130 | F2 | 2 | ||||
LUT2_IN1 | 15 | 18/62 | 27/98 | 142 | J4 | 1 | I | Digital Input | Lookup Table 2, Input 1 |
- | - | - | 131 | G3 | 2 | ||||
LUT2_IN2 | 20 | 23/63 | 36/99 | 143 | J5 | 1 | I | Digital Input | Lookup Table 2, Input 2 |
- | - | - | 132 | G2 | 2 | ||||
LUT3_IN0 | - | 8 | 13 | 23 | K7 | 1 | I | Digital Input | Lookup Table 3, Input 0 |
- | - | 8 | 12 | L5 | 2 | ||||
LUT3_IN1 | - | 9 | 14 | 24 | M8 | 1 | I | Digital Input | Lookup Table 3, Input 1 |
- | - | 9 | 13 | M5 | 2 | ||||
LUT3_IN2 | 8 | 10 | 15 | 25 | M9 | 1 | I | Digital Input | Lookup Table 3, Input 2 |
10 | 14 | K6 | 2 | ||||||
LUT0_OUT | 1/22 | 1/25/32 | 1/39/50 | 72 | D12 | 1 | O | Digital Output | Lookup Table 0 Output |
- | - | - | 63 | G11 | 2 | ||||
LUT1_OUT | - | 48 | 73 | 106 | A2 | 1 | O | Digital Output | Lookup Table 1 Output |
- | - | - | 93 | A9 | 2 | ||||
LUT2_OUT | 34 | 42/64 | 61/100 | 144 | J3 | 1 | O | Digital Output | Lookup Table 2 Output |
- | - | - | 133 | H2 | 2 | ||||
LUT3_OUT | 9/21 | 11/24 | 16/37 | 26 | M10 | 1 | O | Digital Output | Lookup Table 3 Output |
- | - | 11 | 15 | J6 | 2 |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
TDI | 1 | 1 | 1 | 1 | L2 | I | ST | Debug/Scan JTAG Data Input |
TDO | 2 | 2 | 2 | 2 | L3 | O | CMOS | Debug/Scan JTAG Data Out |
TMS | 3 | 3 | 3 | 3 | K3 | I | ST | Debug/Scan JTAG Mode Select |
TCK | 4 | 4 | 4 | 4 | K4 | I | ST | Debug/Scan JTAG Clock |
SWO | 2 | 2 | 2 | 2 | L3 | O | CMOS | Debug Serial Wire Output Data |
SWDIO | 3 | 3 | 3 | 3 | K3 | I/O | ST/CMOS | Debug Serial Wire Data In/Out |
SWCLK | 4 | 4 | 4 | 4 | K4 | I | ST | Debug Serial Wire Input Clock |
TRACECLK | - | - | 11 | 15 | J6 | I | ST | Debug Trace Clock |
TRACE_DATA0 | - | - | 12 | 16 | M6 | I/O | ST/CMOS | Debug Instruction Trace Data 0 |
TRACE_DATA1 | - | - | 10 | 14 | K6 | Debug Instruction Trace Data 1 | ||
TRACE_DATA2 | - | - | 9 | 13 | M5 | Debug Instruction Trace Data 2 | ||
TRACE_DATA3 | - | - | 8 | 12 | L5 | Debug Instruction Trace Data 3 | ||
RESET | 5 | 5 | 5 | 5 | L4 | I | ST | MCU Reset input (Active Low) |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||
---|---|---|---|---|---|---|
100 TQFP | 144 TQFP | 144 TFBGA | ||||
EBI_A2 | 74 | 107 | B3 | O | CMOS | EBI Address A[23:1} (External BUS interface) |
EBI_A3 | 67 | 100 | A5 | |||
EBI_A4 | 66 | 99 | A6 | |||
EBI_A5 | 65 | 98 | B6 | |||
EBI_A6 | 64 | 95 | A8 | |||
EBI_A7 | 59 | 84 | B9 | |||
EBI_A8 | 58 | 82 | C4 | |||
EBI_A9 | 55 | 77 | B11 | |||
EBI_A10 | 54 | 76 | B12 | |||
EBI_A11 | 53 | 75 | C12 | |||
EBI_A12 | 52 | 74 | C11 | |||
EBI_A13 | 51 | 73 | D11 | |||
EBI_A14 | 50 | 72 | D12 | |||
EBI_A15 | 49 | 71 | E12 | |||
EBI_A16 | 97 | 93/141 | A9/H3 | |||
EBI_A17 | 94 | 92/138 | A10/L1 | |||
EBI_A18 | 93 | 63/137 | G11/K2 | |||
EBI_A19 | 88 | 62/121 | C8/D3 | |||
EBI_A20 | - | 61 | D10 | |||
EBI_A21 | - | 60 | C9 | |||
EBI_A22 | - | 59 | E10 | |||
EBI_A23 | - | 96 | A7 | |||
EBI_D0 | 8 | 12 | L5 | I/O | CMOS | EBI Data Bus [D15:0] (External BUS interface) |
EBI_D1 | 9 | 13 | M5 | |||
EBI_D2 | 10 | 14 | K6 | |||
EBI_D3 | 11 | 15 | J6 | |||
EBI_D4 | 12 | 16 | M6 | |||
EBI_D5 | 13 | 23 | K7 | |||
EBI_D6 | 14 | 24 | M8 | |||
EBI_D7 | 15 | 25 | M9 | |||
EBI_D8 | 16 | 26 | M10 | |||
EBI_D9 | 17 | 27 | K8 | |||
EBI_D10 | 28 | 39 | J9 | |||
EBI_D11 | 29 | 40 | J10 | |||
EBI_D12 | 37 | 51 | G8 | |||
EBI_D13 | 38 | 52 | G10 | |||
EBI_D14 | 39 | 53 | H9 | |||
EBI_D15 | 40 | 54 | G9 | |||
EBI_NBS0_A0 | 48 | 70 | E11 | O | CMOS | EBI Address A0 or Byte Select 0 |
EBI_NBS1_NWR1 | 47 | 69 | F12 | O | CMOS | EBI Byte Select1 or Byte Write1 (Active Low) |
EBI_NBS2_NWR2_A1 | 75 | 108 | B4 | O | CMOS | EBI Byte Select2 or Byte Write2 (Active Low) or Address A1 |
EBI_NCS0 | 91 | 88/135 | B10/J2 | O | CMOS | EBI Chip Select 0 (Active Low) |
EBI_NCS1 | 98 | 83/142 | C5/J4 | EBI Chip Select 1 (Active Low) | ||
EBI_NCS2 | - | 97 | B7 | EBI Chip Select 2 (Active Low) | ||
EBI_NCS3 | - | 126 | F3 | EBI Chip Select 3 (Active Low) | ||
EBI_NRD | 41 | 55 | F10 | O | CMOS | EBI Read (Active Low) |
EBI_NWAIT | 23/100 | 34/81/144 | L11/C7/J3 | O | CMOS | EBI WAIT output (Active Low) |
EBI_NWE_NWR0 | 92 | 87/136 | A11/K1 | O | CMOS | EBI Write Enb or Write0 (Active Low) |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
EIC_EXTINT0 | 14/26/40 | 17/33/51 | 11/26/45/ 51/65/86 | 15/37/65/73/ 98/119/127 | B6/C10/D11/E1/ E2/J6/K10 | I | ST | External Interrupt 0 input |
EIC_EXTINT1 | 2/15/27/41 | 2/18/34/52 | 2/12/27/ 46/52/66/87 | 2/16/68/74/ 99/120/130 | A6/C11/F1/F2/ F11/L3/M6 | I | ST | External Interrupt 1 input |
EIC_EXTINT2 | 3/17/28 | 3/20/35 | 3/18/31/ 53/67 | 3/28/41/45/ 75/100/131 | A5/C12/G3/H8/ J11/K3/M11 | I | ST | External Interrupt 2 input |
EIC_EXTINT3 | 4/18/29 | 4/21/36 | 4/21/ 32/54/74 | 4/42/46/76/ 107/132 | B3/B12/G2/H10/ H11/K4 | I | ST | External Interrupt 3 input |
EIC_EXTINT4 | 20 | 8/23/37 | 13/36/55/75 | 8/23/43/50/ 77/108/133 | B4/B11/H2/H12/ J12/K5/K7 | I | ST | External Interrupt 4 input |
EIC_EXTINT5 | 21/32 | 9/24/40/56 | 14/37/59/92 | 9/24/51/59/80/ 84/134/136 | B9/C6/E10/G8/ J1/K1/M2/M8 | I | ST | External Interrupt 5 input |
EIC_EXTINT6 | 8/22/33/45 | 10/25/41/57 | 15/39/60/93 | 10/25/53/60/ 85/81/137 | C7/C9/D8/H9/ K2/M3/M9 | I | ST | External Interrupt 6 input |
EIC_EXTINT7 | 9/34/46 | 11/29/42/58 | 16/47/61/94 | 11/26/61/69/ 83/86/138 | C5/D7/D10/F12/ L1/M4/M10 | I | ST | External Interrupt 7 input |
EIC_EXTINT8 | - | 12/30/61 | 17/48/97 | 17/27/62/ 70/87/141 | A11/C8/E11/ H3/K8/L6 | I | ST | External Interrupt 8 input |
EIC_EXTINT9 | 10 | 13/31/44/62 | 22/49/63/98 | 20/33/63/71/ 88/94/142 | B8/B10/E12/ G11/J4/L12/M7 | I | ST | External Interrupt 9 input |
EIC_EXTINT10 | 11/36 | 14/32/45/63 | 23/50/68/99 | 21/64/72/92/ 101/143 | A10/B5/D12/ G12/J5/L7 | I | ST | External Interrupt 10 input |
EIC_EXTINT11 | 12/37 | 15/46/64 | 24/28/71/100 | 22/35/39/93/ 104/144 | A4/A9/J3/ J9/K12/L8 | I | ST | External Interrupt 11 input |
EIC_EXTINT12 | 13 | 16/47 | 25/29/72/91 | 29/36/40/ 96/105/135 | A3/A7/J2/ J10/K11/L9 | I | ST | External Interrupt 12 input |
EIC_EXTINT13 | - | 48 | 8/38/73 | 12/52/97/ 106/124 | A2/B7/E3/ G10/L5 | I | ST | External Interrupt 13 input |
EIC_EXTINT14 | 1 | 1 | 1/40/58/9 | 1/13/54/ 82/125 | C3/C4/G9/ L2/M5 | I | ST | External Interrupt 14 input |
EIC_EXTINT15 | - | - | 10/41/64 | 14/55/ 95/126 | A8/F3/ F10/K6 | I | ST | External Interrupt 15 input |
EIC_NMI | 42 | 53 | 88 | 121 | D3 | I | ST | Non-Maskable Interrupt input |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
ETH_COL | - | - | 67 | 100 | A5 | I | ST/CMOS | Receiver Collision Detect |
ETH_CRS | - | - | 66 | 99 | A6 | I | ST | Receiver Carrier Sense |
ETH_MDC | 12/29/46 | 15/32/36/58 | 24/50/54/94 | 35/72/76/138 | B12/D12/K12/L1 | O | CMOS | Management data clock |
ETH_MDIO | 13/28/45 | 16/35/37/57 | 25/53/55/93 | 36/75/77/80/137 | B11/C6/C12/K2/K11 | I/O | ST/CMOS | Management data |
ETH_REF_CLK | - | 33 | 51 | 73 | D11 | I | ST | Reference Clock |
ETH_RXD0 | 34 | 42 | 61 | 86 | D7 | I | ST | Ethernet Media Access Controller Receive data Rx[3:0] |
ETH_RXD1 | 33 | 41 | 60 | 85 | D8 | |||
ETH_RXD2 | 32 | 40 | 59 | 84 | B9 | |||
ETH_RXD3 | - | - | 58 | 82 | C4 | |||
ETH_RXDV | 36 | 45 | 68 | 101 | B5 | I | ST | Receive Data Valid |
ETH_RXER | - | 44 | 63 | 94 | B8 | I | ST | Receive Data Error |
ETH_RX_CLK | - | - | 64 | 95 | A8 | I | ST | Receive Clock |
ETH_TSUCOMP | 42 | 53 | 88 | 121/127 | D3/E2 | O | CMOS | Time Stamp Unit Compensation |
ETH_TXD0 | - | 47 | 72 | 105 | A3 | O | CMOS | Ethernet Media Access Controller Transmit data Tx[3:0] |
ETH_TXD1 | - | 48 | 73 | 106 | A2 | |||
ETH_TXD2 | - | - | 74 | 107 | B3 | |||
ETH_TXD3 | - | - | 75 | 108 | B4 | |||
ETH_TXEN | 37 | 46 | 71 | 104 | A4 | O | CMOS | Transmit Enable |
ETH_TXER | - | - | 65 | 98 | B6 | O | CMOS | Transmit Error |
ETH_TX_CLK | 26 | 33 | 51 | 73 | D11 | I | ST | Transmit Clock |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
GCLK_IO0 | 4/10 | 4/13 | 4/22 | 4/33 | K4/L12 | I | ST | External GCLK[7:0] pin Input clock source |
GCLK_IO1 | 2/11 | 2/14 | 2/23 | 2/34 | L3/L11 | |||
GCLK_IO2 | 26 | 33 | 51/91 | 8/73/135 | D11/J2/K5 | |||
GCLK_IO3 | 27 | 34/56 | 52/92 | 9/74/136 | C11/K1/M2 | |||
GCLK_IO4 | 28/45 | 35/57 | 53/93 | 10/75/137 | C12/K2/M3 | |||
GCLK_IO5 | 29/46 | 36/58 | 54/94 | 11/76/138 | B12/L1/M4 | |||
GCLK_IO6 | - | 37 | 12/55 | 16/77 | B11/M6 | |||
GCLK_IO7 | 32 | 40 | 59 | 17/84 | B9/L6 |
PIN NAME | PIN NUMBER | IOSET | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | |||||
SPI_IXS_FSYNC | 45 | 57 | 93 | 137 | K2 | 1 | I/O | ST/CMOS | Frame Synchronization (LRCK) |
10 | 13 | 22 | 33 | L12 | 2 | ||||
- | - | - | 124 | E3 | 3 | ||||
SPI_IXS_SCK | - | 63 | 99 | 143 | J5 | 1 | I/O | ST/CMOS | Serial Bit Clock |
12 | 15 | 24 | 35 | K12 | 2 | ||||
- | - | - | 125 | C3 | 3 | ||||
SPI_IXS_SDI | 46 | 58 | 94 | 138 | L1 | 1 | I | ST | Serial Data Input for Receive Serializer |
13 | 16 | 25 | 36 | K11 | 2 | ||||
- | - | - | 127 | E2 | 3 | ||||
SPI_IXS_SDO | - | 61 | 97 | 141 | H3 | 1 | O | CMOS | Serial Data Output for Transmit Serializer |
14 | 17 | 26 | 37 | K10 | 2 | ||||
- | - | - | 130 | F2 | 3 |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
OSC32KCTRL_XIN32 | 17 | 20 | 31 | 45 | J11 | I | Analog | 32.768 kHz oscillator input |
OSC32KCTRL_XOUT32 | 18 | 21 | 32 | 46 | H11 | O | Analog | 32.768 kHz oscillator output |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
OSCCTRL_XIN | 40 | 51 | 86 | 119 | E1 | I | Analog | Primary oscillator input |
OSCCTRL_XOUT | 41 | 52 | 87 | 120 | F1 | O | Analog | Primary oscillator output |
PIN NAME | PIN NUMBER | IOSET | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | |||||
PCC_CLK | 32 | 40 | 59 | 84 | B9 | 1 | I | ST | Parallel Capture Mode Clock |
- | - | - | 8 | K5 | 2 | ||||
PCC_DATA0 | 27 | 34 | 52 | 74 | C11 | 1 | I/O | ST/CMOS | Parallel Capture Mode Data[13:0] |
- | - | - | 9 | M2 | 2 | ||||
PCC_DATA1 | 28 | 35 | 53 | 75 | C12 | 1 | |||
- | - | - | 10 | M3 | 2 | ||||
PCC_DATA2 | 29 | 36 | 54 | 76 | B12 | 1 | |||
- | - | - | 11 | M4 | 2 | ||||
PCC_DATA3 | 33 | 29/41 | 47/60 | 69 | F12 | 1 | |||
- | - | - | 17 | L6 | 2 | ||||
PCC_DATA4 | 34 | 30/42 | 48/61 | 70 | E11 | 1 | |||
- | - | - | 20 | M7 | 2 | ||||
PCC_DATA5 | 36 | 31/45 | 49/68 | 71 | E12 | 1 | |||
- | - | - | 21 | L7 | 2 | ||||
PCC_DATA6 | 37 | 32/46 | 50/71 | 72 | D12 | 1 | |||
- | - | - | 22 | L8 | 2 | ||||
PCC_DATA7 | 26 | 33 | 51 | 73 | D11 | 1 | |||
- | - | - | 29 | L9 | 2 | ||||
PCC_DATA8 | - | - | 64 | 95 | A8 | 1 | |||
- | - | - | 41 | H8 | 2 | ||||
PCC_DATA9 | - | - | 65 | 98 | B6 | 1 | |||
- | - | - | 42 | H10 | 2 | ||||
PCC_DATA10 | - | - | 66 | 99 | A6 | 1 | |||
- | - | - | 43 | J12 | 2 | ||||
PCC_DATA11 | - | - | 67 | 100 | A5 | 1 | |||
- | - | - | 64 | G12 | 2 | ||||
PCC_DATA12 | - | - | - | 107 | B3 | 1 | |||
- | - | 74 | 80 | C6 | 2 | ||||
PCC_DATA13 | - | - | - | 108 | B4 | 1 | |||
- | - | 75 | 81 | C7 | 2 | ||||
PCC_DEN1 | 11 | 14/37 | 23/55 | 34/77 | B11/L11 | 1 | I | ST | Parallel Capture Mode Enable 1 |
- | - | - | 132 | G2 | 2 | ||||
PCC_DEN2 | 42 | 53 | 58/88 | 82/121 | C4/D3 | 1 | I | ST | Parallel Capture Mode Enable 2 |
- | - | - | 133 | H2 | 2 |
PIN NAME | PIN NUMBER | IOSET | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | |||||
PDEC_QDI0 | 20 | 23 | 36 | 50 | H12 | 1 | I | ST | PDEC Inputs[2:0] |
- | 29 | 47 | 69 | F12 | 2 | ||||
20 | 23 | 36 | 8 | K5 | 3 | ||||
PDEC_QDI1 | 21 | 24 | 37 | 51 | G8 | 1 | |||
- | 30 | 48 | 70 | E11 | 2 | ||||
21 | 24 | 37 | 9 | M2 | 3 | ||||
PDEC_QDI2 | - | 31 | 49 | 71 | E12 | 2 | |||
- | - | 38 | 52 | G10 | 1 | ||||
22 | 25 | 39 | 10 | M3 | 3 |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
PA00 | 1 | 1 | 1 | 1 | L2 | I/O | ST/CMOS | I/O Port A pins |
PA01 | 2 | 2 | 2 | 2 | L3 | |||
PA02 | 3 | 3 | 3 | 3 | K3 | |||
PA03 | 4 | 4 | 4 | 4 | K4 | |||
PA04 | - | 8 | 13 | 23 | K7 | |||
PA05 | - | 9 | 14 | 24 | M8 | |||
PA06 | 8 | 10 | 15 | 25 | M9 | |||
PA07 | 9 | 11 | 16 | 26 | M10 | |||
PA08 | - | 12 | 17 | 27 | K8 | |||
PA09 | 10 | 13 | 22 | 33 | L12 | |||
PA10 | 11 | 14 | 23 | 34 | L11 | |||
PA11 | 12 | 15 | 24 | 35 | K12 | |||
PA12 | 13 | 16 | 25 | 36 | K11 | |||
PA13 | - | - | 8 | 12 | L5 | |||
PA14 | - | - | 9 | 13 | M5 | |||
PA15 | - | - | 10 | 14 | K6 | |||
PA16 | - | - | 11 | 15 | J6 | |||
PA17 | - | - | 12 | 16 | M6 | |||
PA18 | - | - | 18 | 28 | M11 | |||
PA19 | - | - | 21 | 32 | L10 | |||
PA20 | - | - | - | 8 | K5 | |||
PA21 | - | - | - | 9 | M2 | |||
PA22 | - | - | - | 10 | M3 | |||
PA23 | - | - | - | 11 | M4 | |||
PA24 | - | - | - | 17 | L6 | |||
PA25 | - | - | - | 20 | M7 | |||
PA26 | - | - | - | 21 | L7 | |||
PA27 | - | - | - | 22 | L8 | |||
PA28 | - | - | - | 29 | L9 | |||
PB00 | 14 | 17 | 26 | 37 | K10 | I/O | ST/CMOS | I/O Port B pins |
PB01 | 15 | 18 | 27 | 38 | K9 | |||
PB02 | 17 | 20 | 31 | 45 | J11 | |||
PB03 | 18 | 21 | 32 | 46 | H11 | |||
PB04 | 20 | 23 | 36 | 50 | H12 | |||
PB05 | 21 | 24 | 37 | 51 | G8 | |||
PB06 | 22 | 25 | 39 | 53 | H9 | |||
PB07 | - | 29 | 47 | 69 | F12 | |||
PB08 | - | 30 | 48 | 70 | E11 | |||
PB09 | - | 31 | 49 | 71 | E12 | |||
PB10 | - | 32 | 50 | 72 | D12 | |||
PB11 | - | - | 28 | 39 | J9 | |||
PB12 | - | - | 29 | 40 | J10 | |||
PB13 | - | - | 38 | 52 | G10 | |||
PB14 | - | - | 40 | 54 | G9 | |||
PB15 | - | - | 41 | 55 | F10 | |||
PB16 | - | - | 45 | 65 | C10 | |||
PB17 | - | - | 46 | 68 | F11 | |||
PB18 | - | - | - | 41 | H8 | |||
PB19 | - | - | - | 42 | H10 | |||
PB20 | - | - | - | 43 | J12 | |||
PB21 | - | - | - | 59 | E10 | |||
PB22 | - | - | - | 60 | C9 | |||
PB23 | - | - | - | 61 | D10 | |||
PB24 | - | - | - | 62 | C8 | |||
PB25 | - | - | - | 63 | G11 | |||
PB26 | - | - | - | 64 | G12 | |||
PC00 | 26 | 33 | 51 | 73 | D11 | I/O | ST/CMOS | I/O Port C pins |
PC01 | 27 | 34 | 52 | 74 | C11 | |||
PC02 | 28 | 35 | 53 | 75 | C12 | |||
PC03 | 29 | 36 | 54 | 76 | B12 | |||
PC04 | - | 37 | 55 | 77 | B11 | |||
PC05 | 32 | 40 | 59 | 84 | B9 | |||
PC06 | 33 | 41 | 60 | 85 | D8 | |||
PC07 | 34 | 42 | 61 | 86 | D7 | |||
PC09 | - | 44 | 63 | 94 | B8 | |||
PC10 | 36 | 45 | 68 | 101 | B5 | |||
PC11 | 37 | 46 | 71 | 104 | A4 | |||
PC12 | - | 47 | 72 | 105 | A3 | |||
PC13 | - | 48 | 73 | 106 | A2 | |||
PC14 | - | - | 58 | 82 | C4 | |||
PC15 | - | - | 64 | 95 | A8 | |||
PC16 | - | - | 65 | 98 | B6 | |||
PC17 | - | - | 66 | 99 | A6 | |||
PC18 | - | - | 67 | 100 | A5 | |||
PC19 | - | - | 74 | 107 | B3 | |||
PC20 | - | - | 75 | 108 | B4 | |||
PC21 | - | - | - | 80 | C6 | |||
PC22 | - | - | - | 81 | C7 | |||
PC23 | - | - | - | 83 | C5 | |||
PC24 | - | - | - | 87 | A11 | |||
PC25 | - | - | - | 88 | B10 | |||
PC26 | - | - | - | 92 | A10 | |||
PC27 | - | - | - | 93 | A9 | |||
PC28 | - | - | - | 96 | A7 | |||
PC29 | - | - | - | 97 | B7 | |||
PD00 | 40 | 51 | 86 | 119 | E1 | I/O | ST/CMOS | I/O Port D pins |
PD01 | 41 | 52 | 87 | 120 | F1 | |||
PD02 | 42 | 53 | 88 | 121 | D3 | |||
PD05 | 56 | 92 | 136 | K1 | ||||
PD06 | 45 | 57 | 93 | 137 | K2 | |||
PD07 | 46 | 58 | 94 | 138 | L1 | |||
PD08 | - | 61 | 97 | 141 | H3 | |||
PD09 | - | 62 | 98 | 142 | J4 | |||
PD10 | - | 63 | 99 | 143 | J5 | |||
PD11 | - | 64 | 100 | 144 | J3 | |||
PD12 | - | - | 91 | 135 | J2 | |||
PD13 | - | - | - | 124 | E3 | |||
PD14 | - | - | - | 125 | C3 | |||
PD15 | - | - | - | 126 | F3 | |||
PD16 | - | - | - | 127 | E2 | |||
PD17 | - | - | - | 130 | F2 | |||
PD18 | - | - | - | 131 | G3 | |||
PD19 | - | - | - | 132 | G2 | |||
PD20 | - | - | - | 133 | H2 | |||
PD21 | - | - | - | 134 | J1 |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
AVDD | 19 | 22 | 33 | 47 | H7 | PWR | Power | Positive supply for analog modules. |
AVSS | 16 | 19 | 30 | 44 | F6 | PWR | Power | Ground for analog modules. |
VDDIO | 7/23/30/39/48 | 7/26/38/50/60 | 7/20/34/42/ 56/69/85/96 | 7/19/31//48/ 56/66/78/ 90/102/118/ 129/140 | D5/D6/D9/ E9/F4/F8/ G4/G7/H4/ H6/J7/J8 | PWR | Power | Positive supply for I/O logic |
VDDREG | 24/35 | 28/43 | 44/62/83 | 58/89/116 | E4/E7/F9 | PWR | Power | Positive supply for CORE logic |
VSS | 6/25/31/38/47 | 6/27/39/49/59 | 6/19/35/43/57/ 70/80/84/95 | 6/18/30/44/ 49/57/67/79/ 91/113/117/ 128/139/204 | A1/A12/D4/ E5/E6/E8/F5/ F7/G5/G6/ H5/M1/M12 | PWR | Power | Ground for CORE, peripherals and I/O |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
PTC_DRV0 | 10 | 13 | 22 | 33 | L12 | I/O | ST/CMOS | Digital Output (X-line) & Analog I/O (Y-line) |
PTC_DRV1 | 11 | 14 | 23 | 34 | L11 | |||
PTC_DRV2 | 12 | 15 | 24 | 35 | K12 | |||
PTC_DRV3 | 13 | 16 | 25 | 36 | K11 | |||
PTC_DRV4 | 14 | 17 | 26 | 37 | K10 | |||
PTC_DRV5 | 15 | 18 | 27 | 38 | K9 | |||
PTC_DRV6 | - | 29 | 47 | 69 | F12 | |||
PTC_DRV7 | - | 30 | 48 | 70 | E11 | |||
PTC_DRV8 | - | 31 | 49 | 71 | E12 | |||
PTC_DRV9 | - | 32 | 50 | 72 | D12 | |||
PTC_DRV10 | 26 | 33 | 51 | 73 | D11 | |||
PTC_DRV11 | 27 | 34 | 52 | 74 | C11 | |||
PTC_DRV12 | 28 | 35 | 53 | 75 | C12 | |||
PTC_DRV13 | 29 | 36 | 54 | 76 | B12 | |||
PTC_DRV14 | - | 37 | 55 | 77 | B11 | |||
PTC_DRV15 | 32 | 40 | 59 | 84 | B9 | |||
PTC_DRV16 | 33 | 41 | 60 | 85 | D8 | |||
PTC_DRV17 | 34 | 42 | 61 | 86 | D7 | |||
PTC_DRV18 | - | 48 | 73 | 106 | A2 | |||
PTC_DRV19 | - | 44 | 63 | 94 | B8 | |||
PTC_DRV20 | 36 | 45 | 68 | 101 | B5 | |||
PTC_DRV21 | 37 | 46 | 71 | 104 | A4 | |||
PTC_DRV22 | - | 47 | 72 | 105 | A3 | |||
PTC_DRV23 | - | - | 75 | 108 | B4 | |||
PTC_DRV24 | - | - | 45 | 65 | C10 | |||
PTC_DRV25 | - | - | 46 | 68 | F11 | |||
PTC_DRV26 | - | - | 58 | 82 | C4 | |||
PTC_DRV27 | - | - | 64 | 95 | A8 | |||
PTC_DRV28 | - | - | 65 | 98 | B6 | |||
PTC_DRV29 | - | - | 66 | 99 | A6 | |||
PTC_DRV30 | - | - | 67 | 100 | A5 | |||
PTC_DRV31 | - | - | 74 | 107 | B3 | |||
PTC_ECI0 | - | - | 18 | 28 | M11 | I | Analog | External Capacitor Analog Input 0 |
PTC_ECI1 | - | - | 21 | 32 | L10 | I | Analog | External Capacitor Analog Input 1 |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
RTC_IN0 | 22 | 25 | 39 | 53 | H9 | I | ST | RTC security tamper input loops |
RTC_IN1 | 15 | 18 | 27 | 38 | K9 | |||
RTC_IN2 | - | - | 40 | 54 | G9 | |||
RTC_IN3 | - | - | 41 | 55 | F10 | |||
RTC_IN4 | - | - | 38 | 52 | G10 | |||
RTC_IN5 | - | - | - | 42 | H10 | |||
RTC_IN6 | - | - | - | 60 | C9 | |||
RTC_IN7 | - | - | - | 62 | C8 | |||
RTC_OUT0 | 21 | 24 | 37 | 51 | G8 | O | CMOS | RTC security tamper output loops |
RTC_OUT1 | 14 | 17 | 26 | 37 | K10 | |||
RTC_OUT2 | - | - | 28 | 39 | J9 | |||
RTC_OUT3 | - | - | 29 | 40 | J10 | |||
RTC_OUT4 | - | - | 45 | 65 | C10 | |||
RTC_OUT5 | - | - | - | 41 | H8 | |||
RTC_OUT6 | - | - | - | 59 | E10 | |||
RTC_OUT7 | - | - | - | 61 | D10 |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
SDMMC0_SDCD | 11/13/36 | 14/16/37/45 | 23/25/55/68/91 | 34/36/135 | L11/K11/J2 | I | ST | SD Host Controller 0 Card Detect (10K-100K Pull-up required) |
SDMMC0_SDCK | 32 | 40/63 | 59/99 | 143 | J5 | O | CMOS | SD Host Controller 0 Clock |
SDMMC0_SDCMD | 33/45 | 29/41/57 | 47/60/93 | 137 | K2 | I/O | ST/CMOS | SD Host Controller 0 Command (10K-100K Pull-up required) |
SDMMC0_SDDAT0 | 34/46 | 32/42/58 | 50/61/94 | 138 | L1 | I/O | ST/CMOS | SD Host Controller 0 DATA0 (10K-100K Pullup required) |
SDMMC0_SDDAT1 | 26 | 33/64 | 51/100 | 144 | J3 | SD Host Controller 0 DATA1 (10K-100K Pullup required) | ||
SDMMC0_SDDAT2 | 27 | 34/61 | 52/97 | 141 | H3 | SD Host Controller 0 DATA2 (10K-100K Pullup required) | ||
SDMMC0_SDDAT3 | 28 | 35/62 | 53/98 | 142 | J4 | SD Host Controller 0 DATA3 (10K-100K Pullup required) | ||
SDMMC0_SDWP | 14/29 | 17/36/56 | 26/54/92 | 37/136 | K10/K1 | I | ST | SD Host Controller 0 Write Protect (10K-100K Pull-up required) |
SDMMC1_SDCD | - | 37 | 55 | 77 | B11 | I | ST | SD Host Controller 1 Card Detect (10K-100K Pull-up required) |
SDMMC1_SDCK | - | 40 | 59 | 84 | B9 | O | CMOS | SD Host Controller 1 Clock |
SDMMC1_SDCMD | - | 29 | 47 | 69 | F12 | I/O | ST/CMOS | SD Host Controller 1 Command (10K-100K Pull-up required) |
SDMMC1_SDDAT0 | - | 32 | 50 | 72 | D12 | I/O | ST/CMOS | SD Host Controller 1 DATA0 (10K-100K Pullup required) |
SDMMC1_SDDAT1 | - | 33 | 51 | 73 | D11 | SD Host Controller 1 DATA1 (10K-100K Pullup required) | ||
SDMMC1_SDDAT2 | - | 34 | 52 | 74 | C11 | SD Host Controller 1 DATA2 (10K-100K Pullup required) | ||
SDMMC1_SDDAT3 | - | 35 | 53 | 75 | C12 | SD Host Controller 1 DATA3 (10K-100K Pullup required) | ||
SDMMC1_SDWP | - | 36 | 54 | 76 | B12 | I | ST | SD Host Controller 1 Write Protect (10K-100K Pull-up required) |
PIN NAME | PIN NUMBER | IOSET | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | |||||
SERCOM0_PAD0 | 36 | 45 | 68 | 101 | B5 | 1 | I/O | ST/CMOS | SERCOM0 I/O |
- | - | - | 130 | F2 | 2 | ||||
45 | 57 | 93 | 137 | K2 | 3 | ||||
SERCOM0_PAD1 | 37 | 46 | 71 | 104 | A4 | 1 | |||
- | - | - | 131 | G3 | 2 | ||||
46 | 58 | 94 | 138 | L1 | 3 | ||||
SERCOM0_PAD2 | - | 47 | 72 | 105 | A3 | 1 | |||
- | - | - | 132 | G2 | 2 | ||||
1 | 1/56 | 1/92 | 136 | K1 | 3 | ||||
SERCOM0_PAD3 | - | 48 | 73 | 106 | A2 | 1 | |||
- | - | - | 133 | H2 | 2 | ||||
2 | 2 | 2/91 | 135 | J2 | 3 | ||||
SERCOM1_PAD0 | - | 61 | 97 | 141 | H3 | 1 | I/O | ST/CMOS | SERCOM1 I/O |
1 | 1 | 1 | 124 | E3 | 2 | ||||
SERCOM1_PAD1 | - | 62 | 98 | 142 | J4 | 1 | |||
2 | 2 | 2 | 125 | C3 | 2 | ||||
SERCOM1_PAD2 | - | 63 | 99 | 143 | J5 | 1 | |||
45 | 57 | 93 | 126 | F3 | 2 | ||||
SERCOM1_PAD3 | - | 64 | 100 | 144 | J3 | 1 | |||
46 | 58 | 94 | 127 | E2 | 2 | ||||
SERCOM2_PAD0 | 37 | 46 | 71 | 104 | A4 | 1 | I/O | ST/CMOS | SERCOM2 I/O |
- | - | 64 | 95 | A8 | 2 | ||||
37 | 46 | 71 | 80 | C6 | 3 | ||||
33 | 41 | 60 | 85 | D8 | 4 | ||||
SERCOM2_PAD1 | 36 | 45 | 68 | 101 | B5 | 1 | |||
- | - | 65 | 98 | B6 | 2 | ||||
36 | 45 | 68 | 81 | C7 | 3 | ||||
34 | 42 | 61 | 86 | D7 | 4 | ||||
SERCOM2_PAD2 | - | 47 | 72 | 105 | A3 | 1 | |||
- | - | 66 | 99 | A6 | 2 | ||||
32 | 40 | 58/59 | 82 | C4 | 3 | ||||
- | 44 | 63 | 94 | B8 | 4 | ||||
SERCOM2_PAD3 | - | 48 | 73 | 106 | A2 | 1 | |||
- | - | 67 | 100 | A5 | 2 | ||||
28 | 35 | 53 | 83 | C5 | 3 | ||||
- | - | 58 | 92 | A10 | 4 | ||||
SERCOM3_PAD0 | 28 | 35 | 53 | 75 | C12 | 1 | I/O | ST/CMOS | SERCOM3 I/O |
- | - | 45 | 65 | C10 | 2 | ||||
- | - | - | 59 | E10 | 3 | ||||
34 | 42 | 61 | 86 | D7 | 4 | ||||
SERCOM3_PAD1 | 29 | 36 | 54 | 76 | B12 | 1 | |||
- | - | 46 | 68 | F11 | 2 | ||||
- | - | - | 60 | C9 | 3 | ||||
33 | 41 | 60 | 85 | D8 | 4 | ||||
SERCOM3_PAD2 | - | 37 | 55 | 77 | B11 | 1 | |||
- | 29 | 47 | 69 | F12 | 2 | ||||
- | - | - | 61 | D10 | 3 | ||||
27 | 34/44 | 52/63 | 94 | B8 | 4 | ||||
SERCOM3_PAD3 | 32 | 40 | 59 | 84 | B9 | 1 | |||
- | 30 | 48 | 70 | E11 | 2 | ||||
- | - | - | 62 | C8 | 3 | ||||
26 | 33 | 51/64 | 95 | A8 | 4 | ||||
SERCOM4_PAD0 | - | 31 | 49 | 71 | E12 | 1 | I/O | ST/CMOS | SERCOM4 I/O |
20 | 23 | 36 | 50 | H12 | 2 | ||||
- | - | 29 | 40 | J10 | 3 | ||||
- | 32 | 50 | 72 | D12 | 4 | ||||
SERCOM4_PAD1 | - | 32 | 50 | 72 | D12 | 1 | |||
21 | 24 | 37 | 51 | G8 | 2 | ||||
- | - | - | 41 | H8 | 3 | ||||
- | 31 | 49 | 71 | E12 | 4 | ||||
SERCOM4_PAD2 | 26 | 33 | 51 | 73 | D11 | 1 | |||
11 | 14 | 23/38 | 52 | G10 | 2 | ||||
- | - | - | 42 | H10 | 3 | ||||
- | 29 | 47 | 69 | F12 | 4 | ||||
SERCOM4_PAD3 | 27 | 34 | 52 | 74 | C11 | 1 | |||
22 | 25 | 39 | 53 | H9 | 2 | ||||
- | - | - | 43 | J12 | 3 | ||||
- | 30 | 48 | 70 | E11 | 4 | ||||
SERCOM5_PAD0 | 12 | 15 | 24 | 35 | K12 | 1 | I/O | ST/CMOS | SERCOM5 I/O |
- | - | 8 | 12 | L5 | 2 | ||||
- | - | - | 17 | L6 | 3 | ||||
- | 9 | 14 | 24 | M8 | 4 | ||||
SERCOM5_PAD1 | 13 | 16 | 25 | 36 | K11 | 1 | |||
- | - | 9 | 13 | M5 | 2 | ||||
- | - | - | 20 | M7 | 3 | ||||
8 | 10 | 15 | 25 | M9 | 4 | ||||
SERCOM5_PAD2 | 14 | 17 | 26 | 37 | K10 | 1 | |||
- | - | 10 | 14 | K6 | 2 | ||||
- | - | - | 21 | L7 | 3 | ||||
9 | 11 | 16 | 26 | M10 | 4 | ||||
SERCOM5_PAD3 | 15 | 18 | 27 | 38 | K9 | 1 | |||
- | - | 11 | 15 | J6 | 2 | ||||
- | - | - | 22 | L8 | 3 | ||||
- | 12 | 17 | 27 | K8 | 4 | ||||
SERCOM6_PAD0 | - | 11 | 16 | 26 | M10 | 1 | I/O | ST/CMOS | SERCOM6 I/O |
- | 1 | 1 | 1 | L2 | 2 | ||||
- | - | 18 | 28 | M11 | 3 | ||||
SERCOM6_PAD1 | - | 12 | 17 | 27 | K8 | 1 | |||
- | 2 | 2 | 2 | L3 | 2 | ||||
- | - | - | 29 | L9 | 3 | ||||
SERCOM6_PAD2 | - | 13 | 22 | 33 | L12 | 1 | |||
- | 3 | 3 | 3 | K3 | 2 | ||||
- | - | 21 | 32 | L10 | 3 | ||||
SERCOM6_PAD3 | - | 14 | 23 | 34 | L11 | 1 | |||
- | 4 | 4 | 4 | K4 | 2 | ||||
- | 13 | 22 | 33 | L12 | 3 | ||||
SERCOM7_PAD0 | - | 2 | 2 | 2 | L3 | 1 | I/O | ST/CMOS | SERCOM7 I/O |
- | - | - | 9 | M2 | 2 | ||||
- | 16 | 25 | 36 | K11 | 3 | ||||
- | - | - | 41 | H8 | 4 | ||||
SERCOM7_PAD1 | - | 8 | 13 | 23 | K7 | 1 | |||
- | - | - | 8 | K5 | 2 | ||||
- | 15 | 24 | 35 | K12 | 3 | ||||
- | - | 29 | 40 | J10 | 4 | ||||
SERCOM7_PAD2 | - | 9 | 14 | 24 | M8 | 1 | |||
- | - | - | 10 | M3 | 2 | ||||
- | 17 | 26 | 37 | K10 | 3 | ||||
- | - | - | 42 | H10 | 4 | ||||
SERCOM7_PAD3 | - | 10 | 15 | 25 | M9 | 1 | |||
- | - | - | 11 | M4 | 2 | ||||
- | 18 | 27 | 38 | K9 | 3 | ||||
- | - | - | 43 | J12 | 4 |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
SQI_CLK | 33 | 41/63 | 60/99 | 143 | J5 | O | CMOS | Quad SPI Clock |
SQI_CS0 | 27/45 | 34/57 | 52/93 | 137 | K2 | O | CMOS | Quad SPI Chip Select 0 |
SQI_CS1 | 26 | 33/56 | 51/92 | 136 | K1 | Quad SPI Chip Select 1 | ||
SQI_CS2 | 11 | 14 | 23 | 34 | L11 | Quad SPI Chip Select 2 | ||
SQI_CS3 | - | - | 91 | 135 | J2 | Quad SPI Chip Select 3 | ||
SQI_DATA0 | 28/34/46 | 35/42/58 | 52/61/94 | 138 | L1 | I/O | ST/CMOS | Quad SPI Data 0 I/O |
SQI_DATA1 | - | 64 | 100 | 144 | J3 | Quad SPI Data 1 I/O | ||
SQI_DATA2 | 29 | 36/61 | 54/97 | 141 | H3 | Quad SPI Data 2 I/O | ||
SQI_DATA3 | 32 | 40/62 | 59/98 | 142 | J4 | Quad SPI Data 3 I/O |
PIN NAME | PIN NUMBER | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | ||||
SUPC_BKOUT0 | 21 | 24 | 37 | 51 | G8 | O | CMOS | SUPC Backup Output 0 |
SUPC_BKOUT1 | - | - | 38 | 52 | G10 | O | CMOS | SUPC Backup Output 1 |
PIN NAME | PIN NUMBER | IOSET | PIN TYPE | FUNCTION TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|---|
48 TQFP | 64 TQFP | 100 TQFP | 144 TQFP | 144 TFBGA | |||||
TCC0_WO0 | 20 | 23 | 36 | 50 | H12 | 1 | I/O | ST/CMOS | TCC0 Waveform Outputs/Input Counter/Capture |
- | 32 | 50 | 72 | D12 | 2 | ||||
TCC0_WO1 | 21 | 24 | 37 | 51 | G8 | 1 | |||
26 | 33 | 51 | 73 | D11 | 2 | ||||
TCC0_WO2 | - | - | 38 | 52 | G10 | 1 | |||
27 | 34 | 52 | 74 | C11 | 2 | ||||
TCC0_WO3 | 22 | 25 | 39 | 53 | H9 | 1 | |||
28 | 35 | 53 | 75 | C12 | 2 | ||||
TCC0_WO4 | - | - | 40 | 54 | G9 | 1 | |||
29 | 36 | 54 | 76 | B12 | 2 | ||||
TCC0_WO5 | - | - | 41 | 55 | F10 | 1 | |||
- | 37 | 55 | 77 | B11 | 2 | ||||
TCC0_WO6 | - | - | - | 59 | E10 | 1 | |||
- | - | - | 80 | C6 | 2 | ||||
TCC0_WO7 | - | - | - | 60 | C9 | 1 | |||
- | - | - | 81 | C7 | 2 | ||||
TCC1_WO0 | - | - | 64 | 95 | A8 | 1 | I/O | ST/CMOS | TCC1 Waveform Outputs/Input Counter/Capture |
32 | 40 | 59 | 84 | B9 | 2 | ||||
TCC1_WO1 | - | 65 | 98 | B6 | 1 | ||||
33 | 41 | 60 | 85 | D8 | 2 | ||||
TCC1_WO2 | - | - | 66 | 99 | A6 | 1 | |||
34 | 42 | 61 | 86 | D7 | 2 | ||||
TCC1_WO3 | - | - | 67 | 100 | A5 | 1 | |||
- | 44 | 63 | 94 | B8 | 2 | ||||
TCC1_WO4 | - | - | 74 | 107 | B3 | 1 | |||
- | - | 64 | 95 | A8 | 2 | ||||
TCC1_WO5 | - | - | 75 | 108 | B4 | 1 | |||
36 | 45 | 68 | 101 | B5 | 2 | ||||
TCC1_WO6 | - | - | 96 | A7 | 1 | ||||
37 | 46 | 71 | 104 | A4 | 2 | ||||
TCC1_WO7 | - | - | 97 | B7 | 1 | ||||
- | 47 | 72 | 105 | A3 | 2 | ||||
TCC2_WO0 | 1 | 1 | 1 | 1 | L2 | 1 | I/O | ST/CMOS | TCC2 Waveform Outputs/Input Counter/Capture |
1 | 1/56 | 1/92 | 136 | K1 | 2 | ||||
TCC2_WO1 | - | 91 | 135 | J2 | 1 | ||||
37/45 | 46/57 | 71/93 | 137 | K2 | 2 | ||||
TCC2_WO2 | - | 64 | 100 | 144 | J3 | 1 | |||
36/46 | 45/58 | 68/94 | 138 | L1 | 2 | ||||
TCC2_WO3 | 2 | 2 | 2 | 2 | L3 | 1 | |||
2 | 2/61 | 2/97 | 141 | H3 | 2 | ||||
TCC2_WO4 | 45 | 57 | 93 | 137 | K2 | 1 | |||
45 | 57/62 | 93/98 | 142 | J4 | 2 | ||||
TCC2_WO5 | 46 | 58 | 94 | 138 | L1 | 1 | |||
46 | 58/63 | 94/99 | 143 | J5 | 2 | ||||
TCC2_WO6 | - | - | - | 124 | E3 | 1 | |||
- | 64 | 100 | 144 | J3 | 2 | ||||
TCC2_WO7 | - | - | - | 125 | C3 | 1 | |||
- | - | 91 | 135 | J2 | 2 | ||||
TCC3_WO0 | - | 8 | 13 | 23 | K7 | 1 | I/O | ST/CMOS | TCC3 Waveform Outputs/Input Counter/Capture |
10 | 13 | 22 | 33 | L12 | 2 | ||||
10 | 13 | 22 | - | - | 3 | ||||
TCC3_WO1 | - | 9 | 14 | 24 | M8 | 1 | |||
- | 14 | 23 | 34 | L11 | 2 | ||||
11 | 14 | 23 | - | - | 3 | ||||
TCC3_WO2 | - | 10 | 15 | 25 | M9 | 1 | |||
12 | 15 | 24 | 35 | K12 | 2 | ||||
12 | 15 | 24 | - | - | 3 | ||||
TCC3_WO3 | - | 11 | 16 | 26 | M10 | 1 | |||
13 | 16 | 25 | 36 | K11 | 2 | ||||
13 | 16 | 25 | - | - | 3 | ||||
TCC3_WO4 | - | 12 | 17 | 27 | K8 | 1 | |||
14 | 17 | 26 | 37 | K10 | 2 | ||||
14 | 17 | 26 | - | - | 3 | ||||
TCC3_WO5 | - | - | 18 | 28 | M11 | 1 | |||
15 | 18 | 27 | 38 | K9 | 2 | ||||
15 | 18 | 27 | - | - | 3 | ||||
TCC3_WO6 | - | - | 29 | L9 | 1 | ||||
- | - | 28 | 39 | J9 | 2 | ||||
8 | 10 | 15 | - | - | 3 | ||||
TCC3_WO7 | - | - | 21 | 32 | L10 | 1 | |||
- | - | 29 | 40 | J10 | 2 | ||||
9 | 11 | 16 | - | - | 3 | ||||
TCC4_WO0 | 12 | 15 | 24 | 35 | K12 | 1 | I/O | ST/CMOS | TCC4 Waveform Outputs/Input Counter/Capture |
- | - | 8 | 12 | L5 | 2 | ||||
- | - | 8 | K5 | 3 | |||||
- | - | 29 | 40 | J10 | 4 | ||||
TCC4_WO1 | 13 | 16 | 25 | 36 | K11 | 1 | |||
- | - | 9 | 13 | M5 | 2 | ||||
- | - | - | 9 | M2 | 3 | ||||
- | - | - | 41 | H8 | 4 | ||||
TCC5_WO0 | 14 | 17 | 26 | 37 | K10 | 1 | I/O | ST/CMOS | TCC5 Waveform Outputs/Input Counter/Capture |
- | - | 10 | 14 | K6 | 2 | ||||
- |