51.11 Peripheral Active Power

Table 51-14. Peripheral Active Current DC Electrical Specifications
DC CHARACTERISTICS (1)Standard Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsConditions
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 1mA
PAI_51ACAnalog Comparator Current2 Comparators Enabled
PAI_52BORBOR Current
PAI_53CCLCCL Current
PAI_54EICEIC Current
PAI_55EVSYSEVSYS Current
PAI_56FREQMFREQM Current
PAI_57SERCOMSERCOM CurrentSPI mode, baudrate = 20 MHz, internal loopback
PAI_58TRNGTRNG Current
PAI_59WDTWDT Current
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 3mA
PAI_100ADCAnalog to Digital Converter Current12-bit, Core 0 = 3.125Msps. DMA enabled for data transfers
PAI_101CAN-FDCAN-FD Current8Mbps
PAI_102I2SI2S CurrentI2S mode, 2 channels, Sampling Frequency = 192kHz. DMA enabled for data transfers
PAI_103PTCPTC CurrentSingle Mutual Capacitance node, acquisition time = 10 ms
PAI_104SQISQI CurrentSDR mode, SQI frequency = 84 MHz, Load = 30 pF. DMA enabled for data transfers
PAI_105TCCTCC Current
PAI_106XOSCXOSC Current48 MHz crystal, AGC Enabled
PAI_107PCCPCC CurrentDMA enabled for data transfers
PAI_108PDECPDEC Current
PAI_109USB FSFull-Speed USB
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 5mA
PAI_200ETHEthernet CurrentMII 100 Mbit/s. DMA enabled for data transfers
PAI_201
PAI_202
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 10mA
PAI_400DMADMA Current
PAI_401FlashFlash Erase/Write
PAI_402PLLPLL Active CurrentPLL output = 120 MHz
PAI_403
PAI_404
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 15mA
PAI_800EBIEBI Current
PAI_801HSMHardware Security Module CurrentDMA enabled for data transfers
PAI_802SDMMCSDMMC Active CurrentSD frequency = 52 MHz, Load = 30 pF. DMA enabled for data transfers
PAI_803
PAI_804
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 50mA
PAI_1000USB HSHigh-Speed USB CurrentDMA enabled for data transfers
PAI_1001
PAI_1002
PAI_1003
PAI_1004
MODULES/PERIPHERALS ACTIVE CURRENTS ≤___µA
PAI_2000
PAI_2001
PAI_2002
PAI_2003
PAI_2004
MODULES/PERIPHERALS ACTIVE CURRENTS ≤___mA
PAI_4000
PAI_4001
PAI_4002
PAI_4003
PAI_4004
MODULES/PERIPHERALS ACTIVE CURRENTS ≤____mA
PAI_8000
PAI_8001
PAI_8002
PAI_8003
PAI_8004
MODULES/PERIPHERALS ACTIVE CURRENTS ≤___mA
PAI_10000
PAI_10001
PAI_10002
PAI_10003
PAI_10004
MODULES/PERIPHERALS ACTIVE CURRENTS ≤___mA
PAI_20000
PAI_20001
PAI_20002
PAI_20003
PAI_20004
MODULES/PERIPHERALS ACTIVE CURRENTS ≤___mA
PAI_40000
PAI_40001
PAI_40002
PAI_40003
PAI_40004
MODULES/PERIPHERALS ACTIVE CURRENTS ≤___mA
PAI_80000
PAI_80001
PAI_80002
PAI_80003
PAI_80004
Note:
  1. These values are for worst case guidance only unless otherwise specified, actual values depend on user peripheral configuration and operating frequency.