20.6 Register Summary
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | INTENCLR | 7:0 | CKRDY | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x04 | INTENSET | 7:0 | CKRDY | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x08 | INTFLAG | 7:0 | CKRDY | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0C | CLKDIV0 | 7:0 | DIV[7:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x10 ... 0x13 | Reserved | |||||||||
0x14 | CLKDIV1 | 7:0 | DIV[7:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 ... 0x3B | Reserved | |||||||||
0x3C | CLKMSK0 | 7:0 | MSK6 | MSK5 | MSK4 | MSK3 | ||||
15:8 | MSK15 | MSK14 | MSK13 | MSK12 | MSK9 | MSK8 | ||||
23:16 | MSK22 | MSK21 | MSK20 | MSK19 | MSK18 | MSK17 | MSK16 | |||
31:24 | ||||||||||
0x40 | CLKMSK1 | 7:0 | MSK7 | MSK6 | MSK5 | MSK2 | MSK1 | MSK0 | ||
15:8 | MSK15 | MSK14 | MSK13 | MSK12 | MSK11 | MSK10 | ||||
23:16 | MSK19 | MSK18 | ||||||||
31:24 | ||||||||||
0x44 | CLKMSK2 | 7:0 | MSK7 | MSK6 | MSK5 | MSK4 | MSK2 | MSK1 | MSK0 | |
15:8 | MSK14 | MSK13 | MSK12 | MSK11 | MSK10 | MSK9 | MSK8 | |||
23:16 | ||||||||||
31:24 | ||||||||||
0x48 | CLKMSK3 | 7:0 | MSK7 | MSK6 | MSK5 | MSK4 | MSK3 | MSK2 | MSK1 | MSK0 |
15:8 | MSK15 | MSK14 | MSK13 | MSK12 | MSK11 | MSK10 | MSK9 | MSK8 | ||
23:16 | MSK19 | MSK18 | MSK17 | MSK16 | ||||||
31:24 | ||||||||||
0x4C ... 0x5F | Reserved | |||||||||
0x60 | ODOFF | 7:0 | ODMSK | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 |