16.14 DATA Register Summary in MBIST Mode
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x0B | Reserved | |||||||||
0x0C | DATA | 7:0 | STATE[4:0] | |||||||
15:8 | INDEX[4:0] | |||||||||
23:16 | ||||||||||
31:24 |