15.2 Features
The following are key features of the PAC module:
- Programmable write protect bit for each peripheral that supports it
- Interrupt generation on access
errors to peripherals
- Write protect error
- Unused Address
- Access when clock synchronization is active
- Access when software reset is on-going
- Access to reserved memory regions