37.5 Peripheral Dependencies
Peripheral
Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | GCLK Peripheral Channel
Clock Name:Register | PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) | Power Domain |
---|---|---|---|---|---|---|
USBFS | 0x4502_A000 |
150 : EORSM_DNRSM, EORST_RST, LPM_DCONN, LPMSUSP_DDISC, MSOF, RAMACER, RXSTP_TXSTP[0:7], STALL0_STALL[0:7], STALL1[0:7], SUSPEND, TRFAIL0_TRFAIL[0:7], TRFAIL1_PERR[0:7], UPRSM, WAKEUP 151: SOF_HSOF 1 52 : TRCPT0[0:7] 153 : TRCPT1[0:7] |
AHB : MCLK.CLKMSK0[19] APB : MCLK.CLKMSK3[17] | GCLK_USB : GCLK.PCHCTRL[46] | 57 | VDDREG / VUSB3V3 |