51.10 Wake-Up Timing
AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
WKUP_1 | WKUP_IDLE | Wake from IDLE mode | — | 0.334 | — | µs | — |
WKUP_7 | WKUP_STDBY | Wake from STANDBY Mode | — | 22.5 | — | µs | — |
WKUP_11 | WKUP_HIBER | Wake from HIBERNATE Mode | — | 612 | — | µs | — |
WKUP_13 | WKUP_BCKUP | Wake from BACKUP Mode | — | 750 | — | µs | — |
WKUP_15 | WKUP_OFF | Wake from OFF Mode | — | 533 | — | µs | — |
Note:
|