19.4 Signal Description
Signal Name | Type | Description |
---|---|---|
GCLK_IO[7:2] | Digital I/O |
|
Note:
- One signal can be mapped on several pins.
- GCLK_IOn is available only to the corresponding GCLK GENn, (i.e., GCLK_IO[3] is only available to GCLK GEN3 and so on).