51.17 Low Power Internal 32kHz RC Oscillator (OSCULP32K) Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
LP32K_1 | FOSC_LPRC32K | Output Frequency | 30.1 | 32.768 | 36.8 | kHz | -40°C ≤ TA ≤ +85°C (i.e. Factory Default Calibration) |
LP32K_9 | RC32K_Duty | LPRC32K OSC Duty Cycle | — | 50 | — | % | — |