26.7 Register Summary
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | INTENCLR | 7:0 | BORVDDUSB | LVDRDY | LVDET | |||||
15:8 | ADDVREGRDY | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x04 | INTENSET | 7:0 | BORVDDUSB | LVDRDY | LVDET | |||||
15:8 | ADDVREGRDY | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x08 | INTFLAG | 7:0 | BORVDDUSB | LVDRDY | LVDET | |||||
15:8 | ADDVREGRDY | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0C | STATUS | 7:0 | BORVDDUSB | LVDRDY | LVDET | |||||
15:8 | ADDVREGRDY | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x10 | SYNCBUSY | 7:0 | BOR | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x14 | BOR | 7:0 | DCBORPSEL[2:0] | ACTION | ||||||
15:8 | BORFILT[1:0] | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 | LVD | 7:0 | RUNSTDBY | OEVEN | DIR | ENABLE | ||||
15:8 | ||||||||||
23:16 | LEVEL[3:0] | |||||||||
31:24 | ||||||||||
0x1C | VREGCTRL | 7:0 | LVHIB | LVSTDBY | OFFSTDBY | |||||
15:8 | CPEN[1:0] | |||||||||
23:16 | AVREGEN | |||||||||
31:24 | AVREGSTDBY | |||||||||
0x20 | VREFCTRL | 7:0 | TSEN | LPHIB | LPSTDBY | |||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x24 ... 0x27 | Reserved | |||||||||
0x28 | BKOUT | 7:0 | ENn | ENn | ||||||
15:8 | CLRn | CLRn | ||||||||
23:16 | SETn | SETn | ||||||||
31:24 | TGLOM1[1:0] | TGLOM0[1:0] | ||||||||
0x2C | BKIN | 7:0 | BKIN[1:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 |