36.4 Signal Description

Signal NameTypeDescription
D0-AnalogUSB0 D- differential data line
D0+AnalogUSB0 D+ differential data line
USBID0Digital InputUSB0 ID Detect
VUSB3V3PowerUSB 3.3v internal transceiver supply. This pin should be grounded when the USB feature is not used.
VBUS0Analog (VBUS Pwr Monitor)USB0 Bus Power Monitor
USBRBIAS0Analog270Ω ±1% resistor to AGND