35.1 Overview
The SQI module is a synchronous serial interface that provides access to serial Flash memories and other serial devices. The SQI module supports Single Lane (identical to SPI), Dual Lane, and Quad Lane interface modes.
This device features 2 SQI peripherals: SQI0, SQI1.