Jump to main content
Up to 2 MB Live-Update Flash and 512 KB SRAM with Hardware Security Module (HSM) for Secure Connectivity Applications
1 Configuration Summary
3 Ordering Information
4 Block Diagram
6 Signal Description
51.1 Absolute Maximum Electrical Characteristics
51.2 CPU Electrical Characteristics
51.3 Power Supply
51.4 MCU Active Power
51.5 MCU Idle Power
51.6 MCU Standby Power
51.7 MCU Hibernate Power
51.8 MCU Backup Power
51.9 MCU OFF Power
51.10 Wake-Up Timing
51.11 Peripheral Active Power
51.12 I/O Pin Electrical Specifications
51.13 Internal Voltage Reference Electrical Specifications
51.14 Maximum Clock Frequencies
51.15 External Oscillator (XOSC) Electrical Specifications
51.16 External 32.768 kHz Oscillator (XOSC32) Electrical Specifications
51.17 Low Power Internal 32kHz RC Oscillator (OSCULP32K) Electrical Specifications
51.18 DFLL/PLL Electrical Specifications
51.19 Analog-to-Digital Converter (ADC) Electrical Specifications
51.20 Comparator Electrical Specifications
51.21 Peripheral Touch Controller (PTC) Electrical Specifications
51.22 Serial Peripheral Interface (SPI) Electrical Specifications
51.23 UART Electrical Specifications
51.24 I2S Electrical Specifications
51.25 I2C Electrical Specifications
51.26 SQI/QSPI Electrical Specifications
51.27 Controller Area Network (CAN) Electrical Specifications
51.28 Timer Counter for Control Applications (TCC) Electrical Specifications
51.29 Universal Serial Bus (USB) Electrical Specifications
51.30 Parallel Capture Controller (PCC) Electrical Specifications
51.31 Non-Volatile Memory Controller (NVM) Electrical Specifications
51.32 Ethernet MAC (ETH) Electrical Specifications
51.33 Frequency Meter (FREQM) Electrical Specifications
51.34 True Random Number Generator (TRNG) Electrical Specifications
51.35 Position Decoder (PDEC) Electrical Specifications
51.36 SD/MMC Host Controller (SDHC) Electrical Specifications
51.37 External Bus Interface (EBI) Electrical Specifications
51.38 JTAG Electrical Specifications
51.39 SWD 2-Wire Electrical Specifications
55 Acronyms and Abbreviations
56 Revision History

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.