15.4 Peripheral Dependencies

Peripheral NameBase AddressNVIC IRQ Index: SourceMCLK AHBx/APBx

Clock Enable Mask Bit

PAC Peripheral Identifier

(PAC.WRCTRL.PERIDx)

EVSYS Generator

(EVSYS.CHANNELn.EVGENx)

Power Domain
PAC0x4401_C00030 : ERRAHB: MCLK.CLKMSK0[6] APB: MCLK.CLKMSK1[14]1437 : ACCERRVDDREG

Debug Operation

When the CPU is halted in Debug mode, write protection of all peripherals is disabled and the PAC continues normal operation.

Register Access Protection

All registers with write access can be write-protected optionally by the Peripheral Access Controller (PAC), except for the following registers:

  • The Write Control (WRCTRL) register
  • The Peripheral Interrupt Flag Status and Clear n (INTFLAG A/B/C...) registers

Optional write protection by the Peripheral Access Controller (PAC) is denoted by the "PAC Write Protection" property in each individual register description.

PAC write protection does not apply to accesses through an external debugger.