8.2 SRAM Address Space

Table 8-2. SRAM Address Space
Start AdressEnd AddressSizeDevice Configuration:IDAU
SRAM Address Space2 MB Flash, 512 KB RAM1 MB Flash, 256 KB RAMDisabledEnabledID
0x2000_00000x2000_7FFF32KBFLEXRAMEXEMPTMR_SEC_NONSEC_W13/14
0x2000_80000x2000_FFFF32KBFLEXRAM
0x2001_00000x2001_FFFF64KBFLEXRAM
0x2002_00000x2003_FFFF128KBFLEXRAM
0x2004_00000x2007_FFFF256KBFLEXRAMRSVD
0x2008_00000x3FFF_FFFFRSVDRSVDINVALIDINVALID0