32.8.13 Event User m

Table 32-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: USERm
Offset: 0x0120 + m*0x04 [m=0..31]
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CHANNEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – CHANNEL[7:0] Channel Event Selection

These bits select channel n to connect to the event user m. The following table lists all of the Event Users and the associated 'm' value to determine which USERm register to define the desired Event Channel.

Note:
  1. A value x of this bit field selects channel n = x-1.
  2. By default, a channel is asynchronous. Channel synchronous/resynchronous path can be enabled if its index is < 12 and synchronous/resynchronous selection is written to CHANNEL.PATH bit field.
Table 32-16. Event User Mapping
User MacroUser MultiplexorUSER INDEXDescription Path Type (1)
FREQMSTART0Start MeasurementAR
RTCTAMPER1RTC TamperA
PORTEVx2-5PORT Event x=0..3ASR
DMA0CHx-Start6-13Channel Start x=0..7ASR
DMA0CHx-Aux14-21Channel Aux x=0..7ASR
DMA1CHx-Start22-25Channel Start x=0..3ASR
DMA1CHx-Aux26-29Channel Aux x=0..3ASR
TCC0EVx30,31EV x=0..1ASR
MCx32-37MC x=0..5ASR
TCC1EVx38,39EV x=0..1ASR
MCx40-45MC x=0..5ASR
TCC2EVx46,47EV x=0..1ASR
MCx48-53MC x=0..5ASR
TCC3EVx54,55EV x=0..1ASR
MCx56-61MC x=0..5ASR
TCC4EVx62,63EV x=0..1ASR
MCx64,65MC x=0..1ASR
TCC5EVx66,67EV x=0..1ASR
MCx68,69MC x=0..1ASR
TCC6EVx70,71EV x=0..1ASR
MCx72,73MC x=0..1ASR
TCC7EVx74,75EV x=0..1ASR
MCx76,77MC x=0..1ASR
ADCTRIGx78-88ADC TRIG x=0..10ASR
ACSOCx89,90AC SOC x=0..1ASR
PTCDSEQR111-A
STCONV112-A
CCLLUTIN_x93-96LUTx Input, x=0…3???
PDECEVU_x97-99EVUx , x=0…2???
Note:
  1. A = Asynchronous path, S = Synchronous path, R = Resynchronized path