18.7.19 PLL Synchronization Busy
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | SYNCBUSY |
Offset: | 0x78 |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FRACDIV0 | DFLLMUL | DFLLDIFF | DFLLTUNE | DFLLCTRLB | DFLLENABLE | ||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – FRACDIV0 FRACDIV0 Synchronization Busy
This bit is cleared when the synchronization of FRACDIV0 register between the clock domains is complete. This bit is set when the synchronization of FRACDIV0 register between clock domains is started.
Bit 5 – DFLLMUL DFLLMUL Synchronization Busy
This bit is cleared when the synchronization of DFLLMUL register between the clock domains is complete. This bit is set when the synchronization of DFLLMUL register between clock domains is started.
Bit 4 – DFLLDIFF DFLLDIFF Synchronization Busy
This bit is cleared when the synchronization of DFLLDIFF register between the clock domains is complete. This bit is set when the synchronization of DFLLDIFF register between clock domains is started.
Bit 3 – DFLLTUNE DFLLTUNE Synchronization Busy
This bit is cleared when the synchronization of DFLLTUNE register between the clock domains is complete. This bit is set when the synchronization of DFLLTUNE register between clock domains is started.
Bit 2 – DFLLCTRLB DFLLCTRLB Synchronization Busy
This bit is cleared when the synchronization of DFLLCTRLB register between the clock domains is complete. This bit is set when the synchronization of DFLLCTRLB register between clock domains is started.
Bit 1 – DFLLENABLE DFLL48M Enable Synchronization Busy
This bit is cleared when the synchronization of the DFLLCTRLA.ENABLE register bit between the clock domains is complete.