42.7.2 Sequential Control x

Note: SEQCTRLx register is Enable-protected when LUTCTRLx.ENABLE = 1.
Table 42-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: SEQCTRL
Offset: 0x04 + n*0x01 [n=0..1]
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
     SEQSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – SEQSEL[3:0] Sequential Selection

These bits select the sequential configuration:

Sequential Selection

ValueNameDescription
0x0DISABLESequential logic is disabled
0x1DFFD flip flop
0x2JKJK flip flop
0x3LATCHD latch
0x4RSRS latch
0x5 - 0xFReserved