28.7.1 Reset Cause
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | RCAUSE |
Offset: | 0x0000 |
Reset: | 0x0000 |
Property: | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
LOCKUP | BACKUP | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SYST | WDT | EXT | BORVDDIO | BORVDDA | BORVDDREG | PORCORE | POR | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 9 – LOCKUP Lockup Reset
CPU has entered lockup state (for details, refer to the “Arm® Cortex™ Technical Reference Manual” available at www.arm.com).
Bit 8 – BACKUP Backup Reset
Reset cause when leaving Backup or Hibernate mode due to wake event (RTC).
Bit 7 – SYST System Reset Request
Reset generated by a System Reset Request by the CPU by asserting the SYSRESETREQ bit located in the Reset Control register of the CPU (for details, refer to the “Arm® Cortex™ Technical Reference Manual” available at www.arm.com).
Bit 6 – WDT Watchdog Reset
Reset generated by Watchdog Timer.
Bit 5 – EXT External Reset
Reset by the RESET pin driven low.
Bit 4 – BORVDDIO Brown-out VDDIO Detector Reset
Reset generated by VDDIO BOR Detector.
Bit 3 – BORVDDA Brown-out VDDA Detector Reset
Reset generated by VDDA BOR Detector.
Bit 2 – BORVDDREG Brown-out VDDREG Detector Reset
Reset by VDDREG BOR Detector.
Bit 1 – PORCORE Core Power-on Reset
Reset by Core Power-on Reset.
Bit 0 – POR Power-on Reset
Reset generated by Power-on Reset.