19.7.4 Peripheral Channel Control
PCHCTRLm controls the settings of Peripheral Channel number m (m=0..47).
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | PCHCTRLm |
Offset: | 0x80 + m*0x04 [m=0..47] |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WRTLOCK | CHEN | GEN[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – WRTLOCK Write Lock
After this bit is set to '1', further writes to the PCHCTRLm register will be discarded. The control register of the corresponding Generator n (GENCTRLn), as assigned in PCHCTRLm.GEN, will also be locked. It can only be unlocked by a Power Reset.
Note that Generator 0 cannot be locked.
Value | Description |
---|---|
0 | The Peripheral Channel register and the associated Generator register are not locked |
1 | The Peripheral Channel register and the associated Generator register are locked |
Bit 6 – CHEN Channel Enable
This bit is used to enable and disable a Peripheral Channel.
Value | Description |
---|---|
0 | The Peripheral Channel is disabled |
1 | The Peripheral Channel is enabled |
Bits 3:0 – GEN[3:0] Generator Selection
This bit field selects the Generator to be used as the source of a peripheral clock, as shown in the table below:
Value | Description |
---|---|
0x0 | Generic Clock Generator 0 |
0x1 | Generic Clock Generator 1 |
0x2 | Generic Clock Generator 2 |
0x3 | Generic Clock Generator 3 |
0x4 | Generic Clock Generator 4 |
0x5 | Generic Clock Generator 5 |
0x6 | Generic Clock Generator 6 |
0x7 | Generic Clock Generator 7 |
0x8 | Generic Clock Generator 8 |
0x9 | Generic Clock Generator 9 |
0xA | Generic Clock Generator 10 |
0xB | Generic Clock Generator 11 |
Reset | PCHCTRLm.GEN | PCHCTRLm.CHEN | PCHCTRLm.WRTLOCK |
---|---|---|---|
Power Reset | 0x0 | 0x0 | 0x0 |
User Reset | 0x0 | 0x0 | 0x0 |
A Power Reset will reset all the PCHCTRLm registers.
A User Reset will reset a PCHCTRL if WRTLOCK = 0, or else the content of that PCHCTRL remains unchanged.
The PCHCTRL register Reset values are shown in the table below, PCHCTRLm Mapping.
Target Destination | GCLK Name | PCHCTRL (Index) |
---|---|---|
OSCCTRL | GCLK_OSCCTRL_DFLL48 | 0 |
GCLK_OSCCTRL_PLL | 1 | |
FREQM | GCLK_FREQM_MSR0 | 2 |
GCLK_FREQM_MSR1 | 3 | |
GCLK_FREQM_REF | 4 | |
EIC | GCLK_EIC | 5 |
EVSYS | GCLK_EVSYS_CH0 | 6 |
GCLK_EVSYS_CH1 | 7 | |
GCLK_EVSYS_CH2 | 8 | |
GCLK_EVSYS_CH3 | 9 | |
GCLK_EVSYS_CH4 | 10 | |
GCLK_EVSYS_CH5 | 11 | |
GCLK_EVSYS_CH6 | 12 | |
GCLK_EVSYS_CH7 | 13 | |
GCLK_EVSYS_CH8 | 14 | |
GCLK_EVSYS_CH9 | 15 | |
GCLK_EVSYS_CH10 | 16 | |
GCLK_EVSYS_CH11 | 17 | |
SERCOMm, m = 0…7 SDMMCn, n = 0,1 | GCLK_SERCOMm_SLOW, m = 0…7 SDMMCn_SLOW, n=0,1 | 18 |
SERCOM0 | GCLK_SERCOM0_CORE | 19 |
SERCOM1 | GCLK_SERCOM1_CORE | 20 |
SERCOM2 | GCLK_SERCOM2_CORE | 21 |
SERCOM3 | GCLK_SERCOM3_CORE | 22 |
TCC0,TCC1 | GLCK_TCC0, GCLK_TCC1 | 23 |
TCC2,TCC3 | GLCK_TCC2, GCLK_TCC3 | 24 |
SERCOM4 | GCLK_SERCOM4_CORE | 25 |
SERCOM5 | GCLK_SERCOM5_CORE | 26 |
SERCOM6 | GCLK_SERCOM6_CORE | 27 |
SERCOM7 | GCLK_SERCOM7_CORE | 28 |
TCC4 | GCLK_TCC4 | 29 |
TCC5 | GCLK_TCC5 | 30 |
TCC6 | GCLK_TCC6 | 31 |
TCC7 | GCLK_TCC7 | 32 |
ADC | GCLK_ADC | 33 |
AC | GCLK_AC | 34 |
PTC | GCLK_PTC | 35 |
SPI_IXS | GCLK_SPI_IXS | 36 |
CCL | GCLK_CCL | 37 |
PDEC | GCLK_PDEC | 38 |
CAN0 | GCLK_CAN0 | 39 |
CAN1 | GCLK_CAN1 | 40 |
ETH | GCLK_ETH_TX | 41 |
GCLK_ETH_TSU | 42 | |
SQI | GCLK_SQI | 43 |
SDMMC0 | GLCK_SDMMC0 | 44 |
SDMMC1 | GLCK_SDMMC1 | 45 |
USB | GCLK_USB | 46 |
CPU0 | GCLK_CPU0_TRACE | 47 |