48.5.4 Events
The RTC Period Interval event (RTC_PERD) for Data Remanence Prevention and the RTC Tamper (RTC_TAMPER) event are directly connected from the RTC to the TRAM, without going through the Event System. No output events are connected from the TRAM module to Event Systems.