8.3 Peripheral Address Space

Table 8-3. Peripheral Address Space
Start AddressEnd AddressSizeDevice Configuration:IDAU
Peripheral Address Space2 MB Flash, 512 KB RAM1 MB Flash, 256 KB RAMDisabledEnabledID
0x4000_00000x43FF_FFFFRSVDRSVDINVALIDINVALID0
0x4400_00000x4403_FFFF256KBAPB AMR_EXEMPTMR_EXEMPT15
0x4404_00000x447F_FFFFRSVDRSVDINVALIDINVALID0
0x4480_00000x4483_FFFF256KBAPB BMR_EXEMPTMR_EXEMPT16
0x4484_00000x44FF_FFFFRSVDRSVDINVALIDINVALID0
0x4500_00000x4503_FFFF256KBAPB CMR_EXEMPTMR_EXEMPT17
0x4580_00000x45FF_FFFFRSVDRSVDINVALIDINVALID0
0x4600_00000x4600_0FFF8KBUSBHSEXEMPTMR_SECnNONSEC18
0x4600_10000x47FF_FFFFRSVDRSVDINVALIDINVALID0
0x4800_00000x4800_03FF1KBHSM MAILBOXEXEMPTMR_SECnNONSEC19
0x4800_04000x5FFF_FFFFRSVDRSVDINVALIDINVALID0