33.12.9 Data Input Value

Table 33-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: IN
Offset: 0x20
Reset: 0x40000000
Property: -

Bit 3130292827262524 
 IN[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 IN[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 IN[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 IN[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – IN[31:0] PORT Data Input Value

These bits are cleared when the corresponding I/O pin input sampler detects a logical low level on the input pin.

These bits are set when the corresponding I/O pin input sampler detects a logical high level on the input pin.