21.7.3 Interrupt Flag Status and Clear
Note: Subsequent to an interrupt flag being cleared, the flag must be read back to
verify the clear before exiting the ISR. Failure to do this can result in duplicate
interrupts.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | INTFLAG |
Offset: | 0x08 |
Reset: | 0x00000000 |
Property: | – |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
XOSC32KFAIL | XOSC32KRDY | ||||||||
Access | R/W/HS/HC | R/W/HS/HC | |||||||
Reset | 0 | 0 |
Bit 2 – XOSC32KFAIL XOSC32K Clock Failure Detection
Note: Writing a '0' to this bit has no effect.
This bit is set by hardware under the following conditions:
- This flag is set by hardware on a zero-to-one transition of the XOSC32K Clock Failure Detection bit in the (STATUS.XOSC32KFAIL) register and will generate an Interrupt request if INTENSET.XOSC32KFAIL is '1'
This bit is cleared under the following conditions:
- Writing a '1' to this bit will clear the XOSC32K Clock Failure Detection flag
Value | Description |
---|---|
0 | No XOSC32K 32.768kHz Clock Fail Detected. |
1 | XOSC32K 32.768kHz Clock Fail Detected. |
Bit 0 – XOSC32KRDY XOSC32K Ready
Note: Writing a '0' to this bit has no effect.
This bit is set by hardware under the following conditions:
- This flag is set by a zero-to-one transition of the XOSC32K Ready bit in the Status register (STATUS.XOSC32KRDY) and will generate an interrupt request if INTENSET.XOSC32KRDY=1
This bit is cleared under the following conditions:
- Writing a '1' to this bit will clear the XOSC32K Ready interrupt flag
Value | Description |
---|---|
0 | The XOSC32K Ready interrupt is disabled. |
1 | The XOSC32K Ready interrupt is enabled. |