3 Electrical Characteristics
The following table provides the absolute maximum specification conditions of the BM20/23 module.
Symbol | Parameter | Min. | Max. | Unit |
---|---|---|---|---|
BAT_IN | Input voltage for battery | 0 | 4.3 | V |
ADAP_IN | Input voltage for adapter | 0 | 7.0 | V |
TSTORE | Storage temperature | -65 | +150 | ºC |
TOPERATION | Operation temperature | -20 | +70 | ºC |
The following table provides the recommended operating condition of the BM20/23 module.
Symbol | Parameter | Min. | Typical | Max. | Unit |
---|---|---|---|---|---|
BAT_IN | Input voltage for battery | 3 | 3.7 | 4.2 | V |
ADAP_IN | Input voltage for adapter | 4.5 | 5 | 5.5 | V |
TOPERATION | Operation temperature | -20 | +25 | +70 | ºC |
The parameters of the I/O and reset level are shown in the following table.
Parameter | Min. | Typ. | Max. | Units |
---|---|---|---|---|
I/O supply voltage (VDD_IO) | 2.7 | — | 3.3 | V |
I/O Voltage Levels | ||||
VIL input logic levels low | ‐0.3 | — | 0.8 | V |
VIH input logic levels high | 2.0 | — | 3.6 | V |
VOL output logic levels low | — | — | 0.4 | V |
VOH output logic levels high | 2.4 | — | — | V |
RESET | ||||
VTH,RES threshold voltage | — | 1.6 | — | V |
- VDD_IO voltage is programmable by EEPROM parameters.
- These parameters are characterized but not tested in manufacturing.
The parameters of the battery charger are shown in the following table.
Parameter | Min | Typical | Max | Unit | |
---|---|---|---|---|---|
ADAP_IN input voltage | 4.5 | 5.0 | 5.5 | V | |
Supply current to charger only | — | 3 | 4.5 | mA | |
Maximum battery Fast charge current Note: ENX2 = 0 |
Headroom > 0.7V (ADAP_IN = 5V) |
170 | 200 | 240 | mA |
Headroom = 0.3V (ADAP_IN = 4.5V) |
160 | 180 | 240 | mA | |
Maximum battery Fast charge current Note: ENX2 = 1 |
Headroom > 0.7V (ADAP_IN = 5V) |
330 | 350 | 420 | mA |
Headroom = 0.3V (ADAP_IN = 4.5V) |
180 | 220 | 270 | mA | |
Trickle charge voltage threshold | — | 3 | — | V | |
Battery charge termination current, (% of fast charge current) |
— | 10 | — | % |
- Headroom = VADAP_IN – VBAT
- ENX2 is not allowed to be enabled, when VADAP_IN – VBAT > 2V
- These parameters are characterized but not tested in manufacturing
The parameters of the LED driver are shown in the following table.
Parameter | Min | Typical | Max | Unit |
---|---|---|---|---|
Open-drain voltage | — | — | 3.6 | V |
Programmable current range | 0 | — | 5.25 | mA |
Intensity control | — | 16 | — | Step |
Current step | — | 0.35 | — | mA |
Power down open-drain current | — | — | 1 | μA |
Shutdown current | — | — | 1 | μA |
- Test condition: SAR_VDD = 1.8V, temperature = 25 ºC.
- These parameters are characterized but not tested in manufacturing.
The parameters of the audio Codec ADC are provided in the following table.
T = 25ºC, Vdd = 3.0V, 1 kHz sine wave input, Bandwidth = 20 Hz to 20 kHz.
Parameter (Condition) | Min. | Typ. | Max. | Unit |
---|---|---|---|---|
Resolution | — | — | 16 | Bits |
Output sample rate | 8 | — | 48 | kHz |
Signal-to-Noise Ratio Note: 1 (SNR at MIC or Line-in mode) |
88 | — | dB | |
Digital gain | -54 | 4.85 | dB | |
Digital gain resolution | — | 2 to 6 | — | dB |
MIC boost gain | — | 20 | — | dB |
Analog gain | — | — | 60 | dB |
Analog gain resolution | — | 2.0 | — | dB |
Input full-scale at maximum gain (differential) | — | 4 | — | mV rms |
Input full-scale at minimum gain (differential) | — | 800 | — | mV rms |
3 dB bandwidth | — | 20 | — | kHz |
Microphone mode (input impedance) | — | 24 | — | kOhm |
THD+N (microphone input) at 30 mV/rms input | — | 0.02 | — | % |
- fin = 1 kHz, B/W = 20 Hz to 20 kHz, A-weighted, THD+N < 1%, 150 mVpp input.
- These parameters are characterized but not tested in manufacturing.
The parameters of the audio Codec DAC are provided in the following table.
T = 25℃, Vdd = 3.0V, 1 kHz sine wave input, Bandwidth = 20 Hz to 20 kHz
Parameter | Min. | Typ. | Max. | Unit |
---|---|---|---|---|
Over-sampling rate | — | 128 | — | fs |
Resolution | 16 | — | 20 | Bits |
Output sample rate | 8 | — | 48 | kHz |
Signal-to-Noise Ratio (Note: 1) (SNR at Capless mode) for 48 kHz |
— | 96 | — | dB |
Signal-to-Noise Ratio (Note: 1) (SNR at Single-Ended mode) for 48 kHz |
— | 98 | — | dB |
Digital gain | -54 | — | 4.85 | dB |
Digital gain resolution | — | 2 to 6 | — | dB |
Analog gain | -28 | — | 3 | dB |
Analog gain resolution | — | 1 | — | dB |
Output voltage full-scale swing (AVDD = 2.8V) (Note: 3) | — | 742.5 | — | mV/rms |
Maximum output power (16 Ohm load) | — | 34.5 | — | mW |
Maximum output power (32 Ohm load) | — | 17.2 | — | mW |
Allowed load (Resistive) | 8 | 16 | O.C. | Ω |
Allowed load (Capacitive) | — | — | 500 | pF |
THD+N (16 Ohm load) | — | — | 0.05 | % |
Signal-to-Noise Ratio (SNR at 16 Ohm load) | — | — | 96 | dB |
- fin = 1 kHz, B/W = 20 Hz to 20 kHz, A-weighted, THD+N < 0.01%, 0 dBFS signal, Load = 100 kOhm.
- These parameters are characterized but not tested in manufacturing.
- Vdd and AVDD are generated by internal LDO.
The parameters of the transmitter section for BDR and EDR are shown in the following table.
Test condition: VCC_RF = 1.28V, temperature = 25ºC.
Parameter | Min. | Typ. | Max. | Bluetooth specifications | Unit |
---|---|---|---|---|---|
Maximum RF transmit power (BM20 | — | — | — | -6 to 4 | dB |
Maximum RF transmit power (BM23) | — | 2 | — | -6 to 4 | — |
EDR/BDR Relative transmit power |
-4 | -1.2 | 1 | -4 to 1 | dB |
The parameters of the receiver section for BDR and EDR are shown in the following table.
Test condition: VCC_RF = 1.28V, temperature = 25ºC.
Parameters | Modulation | Min. | Typ. | Max. | Bluetooth Specification | Unit |
---|---|---|---|---|---|---|
Sensitivity at 0.1% BER | GFSK | — | -90 | — | ≤-70 | dBm |
Sensitivity at 0.01% BER | π/4 DQPSK | — | -91 | — | ≤-70 | dBm |
8DPSK | — | -82 | — | ≤-70 | dBm |
The parameters of system current consumption of analog audio output are shown in the following table.
Test condition: BAT_IN = 3.8V, link with HTC EYE cell phone; distance between cell phone and EVB is 30 cm.
System Status | Typ. | Max. | Unit |
---|---|---|---|
System off mode | 2 | 5 | µA |
Standby mode | 0.8 | — | mA |
Linked mode | 0.4 | — | mA |
SCO link | 7.8 | — | mA |
A2DP link (Vp-p = 200 mV; 1k tone signal) | 10.7 | — | mA |
The parameters of system current consumption of digital audio output are shown in the following table.
Test condition: BAT_IN = 3.8V, link with HTC M8 cell phone; distance between cell phone and EVB is 30 cm; I2S signal link with YAMAHA YDA174 EVB.
System status | Typ | Max | Unit |
---|---|---|---|
System Off mode | 2 | 5 | µA |
Standby mode | 0.4 | — | mA |
Linked mode | 0.4 | — | mA |
SCO link | 9.3 | — | mA |
A2DP link (1k tone signal) | 11.7 | — | mA |