4.1 Module Radiation Pattern
The stereo module contains a PCB printed antenna. The PCB printed antenna radiation pattern is illustrated in the following figure.
The following table provides the details of BM2X PCB Antenna characteristics.
Parameter | Values |
---|---|
Frequency | 2400 MHz to 2480 MHz |
Peak Gain | 1.927 dBi |
Efficiency | 73.41% |