Features

  • Qualified for Bluetooth v5.0 Specification
    • HFP v1.6, HSP v1.2, A2DP v1.2, AVRCP v1.5, SPP v1.2
    • Bluetooth Classic, Basic Rate/Enhanced Data Rate (BDR/EDR)
  • On-Board Embedded Bluetooth Stack
  • Easy to Configure with Windows Graphical User Interface (GUI) or Direct by Microcontroller Unit (MCU)
  • Compact Surface Mount Module:
    • 29 mm x 15 mm x 2.5 mm
    • Castellated surface mount pads
  • Integrated 3V and 1.8V Configurable Switching Regulator and LDO
  • Built-in Lithium-ion Battery Charger (up to 350 mA)
  • Built-in ADC for Battery Monitor and Voltage Sense
  • Audio-In/Out
    • BM23 supports digital audio I2S format
    • BM20 supports analog audio output
  • Transparent Universal Asynchronous Receiver/Transmitter (UART) Mode for Seamless Serial Data Over UART Interface
  • Integrated Crystal Oscillator and Matching Circuitry
  • Secure AES128 Encryption