8 Ordering Information

The following table provides the ordering information of the BM20/23 module.
Table 8-1. Module Ordering Information
Part Number Description
BM20SPKS1NBC Bluetooth® 5.0 BDR/EDR, Class 2 Surface Mount module with integrated antenna and shield.
BM23SPKS1NB9 Bluetooth 5.0 BDR/EDR, Class 2 Surface Mount module with integrated antenna and shield.
Note:
  1. The module can only be purchased through a Microchip representative.
  2. Go to http://www.microchip.com/ for current pricing and a list of distributors carrying Microchip products.