6 Physical Dimensions
The following figure shows the PCB dimension of BM20 module.
PCB dimension:
- X: 15.0 mm
- Y: 29.0 mm
- Tolerances: 0.25 mm
The following figure shows the PCB dimension of BM23 module.
PCB dimension:
- X: 15.0 mm
- Y: 29.0 mm
- Tolerances: 0.25 mm
The following figure provides the recommended PCB footprint of the BM20 module.
The following figure provides the recommended PCB footprint of the BM23 module.