1.3.1 Power-down Current (IPD) for the ADC FVR Buffer May Be Higher than the Current Data Sheet Limits
When using the ADC FVR Buffer as an ADC reference, the IPD current may be
higher than the current data sheet limits. The parameters for B1 silicon are as follows:
| Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. +85°C | Max. +125°C | Units | Conditions | |
|---|---|---|---|---|---|---|---|---|---|
| VDD | Note | ||||||||
| D204 | IPD_FVR_BUF1 | FVR Buffer 1 (ADC) | — | 171 | 420 | 485 | μA | 3.0V | |
Work around
None.
Affected Silicon Revisions
| B0 | B1 | B2 | |||||
| X |