Silicon Issue Summary

Table . Silicon Issue Summary
ModuleFeatureItem No.Issue SummaryAffected Revisions
B0B1B2
Analog-to-Digital Converter with Computation (ADCC)Acquisition Time1.1.1Acquisition time cannot be changed through either the ADACQ or the ADPRE registers.X
ADC Voltage Reference1.1.2RA2 is not working as VREF- in Single-Ended mode.XX
Digital-to-Analog Converter (DAC)DAC Auto Enable1.2.1Mid-band voltage spike at code 128 may occur when DACAUTOEN is enabled and the application is incrementing the DACxDATL register from 127 to 129.X
DAC2 Output1.2.2The DAC2 Output is not Connected to the Comparators.XXX
Fixed Voltage Reference (FVR)ADC Buffer1.3.1Power-down current (IPD) for the ADC FVR Buffer may be higher than the current data sheet limits.X
Timer1Timer1 Gate Source1.4.1Changing the Timer1 Gate Source May Cause Unexpected InterruptsXX
Charge PumpCPON1.5.1The CPON Bits Incorrectly Default to OFF ModeXXX
Capture/Compare/PWM (CCP)Compare Toggle Mode1.6.1CCP Compare Toggle Output Mode Does Not Work as ExpectedXXX
Note: Only those issues indicated in the last column apply to the current silicon revision.