1.2.2 Interrupts Do Not Work When Leaving Debug Mode
The Universal Timer interrupts do not work after the user exits a debug session.
Work around
Toggle the PMD bit for the corresponding instance of UTMR at the beginning of main()
before initializing the module.
Affected Silicon Revisions
| A0 |
| X |