19.14.3 CRCCON2
| Name: | CRCCON2 |
| Offset: | 0x1CA7 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DLEN[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – DLEN[4:0] Data Length
Denotes the length of the data word (n-1)
| Name: | CRCCON2 |
| Offset: | 0x1CA7 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DLEN[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Denotes the length of the data word (n-1)
DS40002669B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.