35.9.2 High/Low-Voltage Detect Control Register 1
| Name: | HLVDCON1 |
| Offset: | 0x0211 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – SEL[3:0] High/Low-Voltage Detection Limit Selection
| Reset States: |
|
| Name: | HLVDCON1 |
| Offset: | 0x0211 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Reset States: |
|
DS40002669B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.