The default value is
determined by the RSTOSC Configuration bits. See the Reset Oscillator
(RSTOSC) selection table for RSTOSC selections.
If NOSC is written with a
reserved value, the operation is ignored and neither NOSC nor NDIV is
written.
When CSWEN =
0, these bits are read-only and cannot be changed from
the RSTOSC value.
Name:
OSCCON1
Offset:
0x028D
Bit
7
6
5
4
3
2
1
0
NOSC[2:0]
NDIV[3:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
f
f
f
q
q
q
q
Bits 6:4 – NOSC[2:0]
New Oscillator Source Request(1,2,3)
Requests a new
oscillator source per the NOSC/COSC Clock Source Selection
Table
Bits 3:0 – NDIV[3:0] New Divider
Selection Request
Requests the new
post-scaler division ratio per the NDIV/CDIV Clock Divider Selection
Table
The default value is
determined by the RSTOSC Configuration bits. See the Reset Oscillator
(RSTOSC) selection table for RSTOSC selections.
If NOSC is written with a
reserved value, the operation is ignored and neither NOSC nor NDIV is
written.
When CSWEN =
0, these bits are read-only and cannot be changed from
the RSTOSC value.
DS40002669B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.