8.2.3 Write Protection
Write protection allows the device to be protected from unintended self-writes. Applications, such as bootloader software, can be protected while allowing other regions of the program memory to be modified.
- Application Block Write Protection: The WRTAPP Configuration bit is used to write-protect the Application Block.
- SAF Write Protection: The WRTSAF Configuration bit is used to write-protect the Storage Area Flash.
- Data EEPROM Write Protection: The WRTD Configuration bit is used to write-protect the Data EEPROM.
- Configuration Registers Write Protection: The WRTC Configuration bit is used to write-protect the Configuration Registers.
- Boot Block Write Protection: The WRTB Configuration bit is used to write-protect the Boot Block.
When enabled, the corresponding memory location is write-protected and further programming is disabled, until a Bulk Erase operation is performed on the Configuration memory region. The Boot Block, Data EEPROM, the SAF, and/or the Application Block can still be programmed and read during program execution through the NVM firmware.