In Right Aligned mode, the active part of the duty cycle is at the end of the period. The
outputs start in the Inactive state and then go Active the number of prescaled PWM clock
periods specified by the P1 and P2 parameter registers before the end of the period.
Block and timing diagrams follow.Figure 27-3. Right-Aligned Block
DiagramFigure 27-4. Right-Aligned Timing
Diagram
DS40002669C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.