1 MPLAB® Harmony 3 X2C

MPLAB® Harmony 3 is an extension of the MPLAB ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC® microcontroller and microprocessor devices. Refer to the following links for more information.

This repository contains the MPLAB Harmony 3 X2C solutions which includes support for X2CScope and model based development using Scilab/Xcos + X2C Library. Refer to the following links for release notes, training materials, and interface reference information.

Contents Summary

FolderDescription
x2c-scope/configX2CScope module configuration file
x2c-model/configX2C Model module configuration file