4.1.2 Using Pin-Headers
The edge connector footprint on PIC16F18076 Curiosity Nano has a staggered design where each hole is shifted 8 mil (~0.2 mm) off-center. The hole shift allows regular 100 mil pin-headers to be used without soldering on the board. The pin-headers can be used in applications like pin sockets and prototyping boards without issues once they are firmly in place.
Tip: Start at one end of the pin-header
and gradually insert the header along the length of the board.
Once all the pins are in place, use a flat surface to push them
in.
Tip: For applications where the pin-headers will be used permanently, it is still recommended to solder them in place.
Important: Once the pin-headers are in place, they are hard to remove by hand. Use a set of pliers and carefully remove the pin-headers to avoid damage to the pin-headers and PCB.