Introduction
This document provides a comprehensive guide on configuring device tree parameters for the 32-bit MPU-based SAM9X60-Curiosity board to ensure accurate hardware setup and optimal hardware-software integration. The document also covers the necessary steps to modify the device tree source files (.dts, .dtsi) for kernel usage.
The document assumes that the reader is familiar with an embedded Linux®-based environment for the 32-bit MPU device used.
For details about the SAM9X60 MPU device referred to in this document, check the SAM9X60 data sheet (see References).