3 Relevant Documents
All relevant documents can be found under the documentation tab on the product page.
Below is a list of documents relevant to tinyAVR® 2 Family Microcontrollers.
- Technical Briefs:
- How to use the 12-Bit Differential ADC with PGA in Single Mode
- How to use the 12-Bit Differential ADC in Series Accumulation Mode
- How to use the 12-Bit Differential ADC with PGA in Burst Accumulation Mode
- Application Notes:
- How to use Force Sensitive Resistor with 12-Bit ADC
- Low-Power, Cost-Efficient PIR Motion Detection Using The tinyAVR® 2 Family
- Using Matrix Keypad With AVR® Devices
- Training Manual:
- Getting Started with tinyAVR 2 Family ADC Hands-on