| G | 04/2024 | Removed data sheet clarifications, updated data sheet revision to current
revision, added silicon revision C0. |
| F | 05/2023 | Added silicon issue 1.1.5 to UTMR module as well as new errata 1.2.1-1.10.1 .
Added new errata entry to UTMR module. Added data sheet clarifications 2.2, 2.3,
2.4, and 2.5. |
| E | 06/2022 | Added Data Sheet Clarification 2.1. |
| D | 03/2021 | Adding silicon issue 1.1.4. |
| C | 01/2021 | Added new silicon Rev B4 and silicon issue
1.1.3. Minor editorial corrections. |
| B | 11/2020 | Changed to released silicon
revision. |
| A | 06/2020 | Initial document release. |