1.7.1 Single-Step Function Does Not Execute at SW Breakpoint
The SW breakpoint occurs, but the SSTEP function does not execute at the breakpoint.
Work Around
None.
Affected Silicon Revisions
| B3 | B4 | B5 | C0 | ||||
| X | X | X | X |
The SW breakpoint occurs, but the SSTEP function does not execute at the breakpoint.
None.
| B3 | B4 | B5 | C0 | ||||
| X | X | X | X |
DS80000894H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.