2.3.1 Source File
The assembler accepts, as input, a source file that consists of 32-bit DSC device instructions, assembler directives and comments. A sample source file is shown below.
Note: Microchip Technology strongly suggests an
.s extension for assembly source files. This
will enable you to easily use the C compiler driver without having to
specify the option to tell the driver that the file should be treated as an
assembly file. See the MPLAB® XC-DSC C
Compiler User’s Guide for dsPIC33A DSC
(DS-50003918) for more details on
the C compiler driver.
For more information, see 3.1 Command-Line Syntax and 5 Assembler Directives.
Sample Assembler Code
.title " Sample Assembler Source Code"
.sbttl " (for dsPIC33A devices)"
;;
;; ___delay32
;;
;; 32-bit cycle delay
;;
;; inputs:
;; w0 = delay in cycles (min == 12, including call)
;;
;; outputs: none
;; registers used: w0
;;
.section .libc.delay32, code
.global ___delay32
___delay32:
sub.l #3,w0
bra lt, 1f
repeat w0
nop