9.2.22 -mdfp=path

This option directs the linker to use the linker script included in the specified device family pack (DFP). The path should be to the xc-dsc folder within the pack. This option is usually used by MPLAB X IDE or MPLAB IPE when specifying a pack.