11.9.2 Available Interrupt Vectors

For a table of interrupt vectors by device family:

  • In MPLAB X IDE, open the Dashboard window and click on the Compiler Help button.
  • On the command-line, see the docs subdirectory of the MPLAB XC-DSC C Compiler for dsPIC33A DSC install directory. Open the XC-DSCMainIndex file and click on the Interrupt Vector Tables Reference link.