10.3 Contents of a Linker Script

In the next several sections, a device-specific linker script for the dsPIC33AK128MC106 will be examined. The linker script contains the following categories of information.