No Floating Power Supplies Required to Bias MOSFETs
Operates Isolated MOSFETs From 3.15V min., 5.5V max. Logic Inputs
1.0 mA Maximum Input Operating Current per Channel
No Biasing Current Required From High Voltage Rails
Low Profile, Surface-mount Packaging
Not Recommended for Applications With AC Across Input-Output
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.